************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 20, 07 * MODEL FORMAT: SPICE3 .MODEL nss60601 npn +IS=8.35911e-12 BF=282.274 NF=1.09498 VAF=23.6845 +IKF=4.46066 ISE=1.65495e-13 NE=1.24144 BR=28.2274 +NR=1.10386 VAR=109.013 IKR=1.71058 ISC=1e-16 +NC=2.34224 RB=1.40614 IRB=0.305017 RBM=0.160175 +RE=0.00657975 RC=0.0328987 XTB=0.1 XTI=1.00049 +EG=1.07204 CJE=8.09809e-10 VJE=0.704283 MJE=0.333613 +TF=1.10174e-09 XTF=19.8427 VTF=34.5442 ITF=3.84598 +CJC=8.10337e-11 VJC=0.597794 MJC=0.5913 XCJC=0.899986 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.46107e-06 PTF=0 KF=0 AF=1