************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 15, 07 * MODEL FORMAT: PSpice .MODEL Qnss60600mz4t1g pnp +IS=1.22745e-11 BF=234.32 NF=1.09684 VAF=36.3769 +IKF=6.37583 ISE=3.92325e-12 NE=3.47958 BR=10.3619 +NR=1.13029 VAR=4.18309 IKR=4.07866 ISC=1.48089e-13 +NC=3.99216 RB=1.97521 IRB=0.1 RBM=0.1 +RE=0.000322114 RC=0.0501495 XTB=1.66554 XTI=2.22241 +EG=1.05 CJE=7.4547e-10 VJE=0.756736 MJE=0.350963 +TF=1.27604e-09 XTF=692.032 VTF=2081.98 ITF=144.635 +CJC=1.55984e-10 VJC=0.4 MJC=0.263258 XCJC=0.885593 +FC=0.566321 CJS=0 VJS=0.75 MJS=0.5 +TR=5.21519e-09 PTF=0 KF=0 AF=1