************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 7, 07 * MODEL FORMAT: PSpice .MODEL Qnss60201lt1g npn +IS=9.27275e-13 BF=198.328 NF=0.972274 VAF=100 +IKF=9.30209 ISE=1e-16 NE=4 BR=20.0035 +NR=0.983442 VAR=999.996 IKR=10.2953 ISC=1e-16 +NC=3.52922 RB=0.0363294 IRB=12.9204 RBM=9.99774e-05 +RE=1e-07 RC=0.0317969 XTB=1.08354 XTI=1.70978 +EG=1.1584 CJE=3.62417e-10 VJE=0.860397 MJE=0.334355 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=5.73173e-11 VJC=0.742049 MJC=0.417582 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1.24703e-07 PTF=0 KF=0 AF=1