element component template nss60200lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 24, 07 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss60200lt1g=(type=_p, is=4.48968e-13,bf=253.133,nf=0.998239,vaf=23.9619, ikf=1.43262,ise=3.18337e-10,ne=2.62377,br=4.68257, nr=1.0295,var=206.329,ikr=10,isc=1.00032e-16, nc=4,rb=1.47209,irb=1.01313,rbm=0.1, re=0.00806079,rc=0.040304,xtb=1.12001,xti=4, eg=1.15168,cje=3.61723e-10,vje=0.706018,mje=0.3461, tf=3.99987e-10,xtf=1.5,vtf=1,itf=1, cjc=8.23724e-11,vjc=0.706785,mjc=0.337059,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1.96886e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss60200lt1g }