************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 20, 06 * MODEL FORMAT: PSpice .MODEL Qnss40601cf8t1g npn +IS=2.3589e-13 BF=1928.74 NF=0.901194 VAF=245.282 +IKF=2.87858 ISE=4.57663e-15 NE=1 BR=1.50633 +NR=0.979479 VAR=999.989 IKR=6.61844 ISC=5.47012e-16 +NC=3.99986 RB=3.65189 IRB=0.100155 RBM=0.1 +RE=0.00342382 RC=0.0171191 XTB=4.71402 XTI=3.87865 +EG=1.206 CJE=1.04432e-09 VJE=0.4 MJE=0.279439 +TF=5.13519e-12 XTF=78.7251 VTF=2190.85 ITF=0.226817 +CJC=2.15217e-10 VJC=0.4 MJC=0.437195 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1.13333e-06 PTF=0 KF=0 AF=1