element component template nss40600cf8t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 1, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss40600cf8t1g=(type=_p, is=9.79383e-12,bf=537.953,nf=1.06435,vaf=24.5476, ikf=3.03402,ise=7.43806e-14,ne=1.1947,br=28.6479, nr=1.10769,var=16.7808,ikr=4.6201,isc=1.00006e-16, nc=4,rb=1.96021,irb=0.189008,rbm=0.1, re=0.00779017,rc=0.0389508,xtb=0.933627,xti=1, eg=1.15167,cje=7.47855e-10,vje=0.722205,mje=0.39591, tf=8.11605e-10,xtf=1.30841,vtf=0.119664,itf=1.52167, cjc=2.54956e-10,vjc=0.149858,mjc=0.25246,xcjc=0.90001, fc=0.797791,cjs=0,vjs=0.75,mjs=0.5, tr=4.29147e-11,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss40600cf8t1g }