************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 17, 06 * MODEL FORMAT: PSpice .MODEL Qnss40501uw3t2g npn +IS=6.79633e-13 BF=253.337 NF=0.96553 VAF=10.1301 +IKF=10 ISE=1e-16 NE=1.00002 BR=100 +NR=0.966363 VAR=696.751 IKR=9.97557 ISC=5.11802e-15 +NC=1 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0286179 RC=0.00176665 XTB=1.37787 XTI=1.00005 +EG=1.206 CJE=6.91588e-10 VJE=0.602415 MJE=0.342146 +TF=3.63488e-10 XTF=1000 VTF=2211.72 ITF=69.0691 +CJC=1.43005e-10 VJC=0.697127 MJC=0.482949 XCJC=1 +FC=0.794695 CJS=0 VJS=0.75 MJS=0.5 +TR=3.18732e-08 PTF=0 KF=0 AF=1