************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 9, 06 * MODEL FORMAT: PSpice .MODEL Qnss40500uw3t2g pnp +IS=4.07763e-12 BF=900 NF=1.06023 VAF=31.971 +IKF=3.11467 ISE=6.47746e-15 NE=1.07555 BR=25.0582 +NR=1.07709 VAR=319.71 IKR=10 ISC=6.47746e-15 +NC=3.99955 RB=2.65828 IRB=0.1 RBM=0.1 +RE=0.00968432 RC=0.0484216 XTB=0.1 XTI=1 +EG=1.19761 CJE=5.00557e-10 VJE=0.724169 MJE=0.42328 +TF=6.97505e-10 XTF=1.48972 VTF=1.06164 ITF=0.640593 +CJC=1.52754e-10 VJC=0.636925 MJC=0.320009 XCJC=0.834408 +FC=0.811743 CJS=0 VJS=0.75 MJS=0.5 +TR=3.08044e-08 PTF=0 KF=0 AF=1