.SUBCKT nss40302pdr2g 1 2 3 4 5 6 7 8 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Aug 13, 08 * MODEL FORMAT: PSpice * Q1 7 2 1 nss40301mdr2g Q2 5 4 3 nss40300mdr2g L1 7 8 .01N L2 5 6 .01N * .ENDS nss40302pdr2g * .MODEL nss40300mdr2g pnp +IS=4.40104e-11 BF=571.916 NF=1.18764 VAF=51.3765 +IKF=2.12618 ISE=3.22716e-13 NE=1.41311 BR=15.5908 +NR=1.20791 VAR=34.1076 IKR=9.93344 ISC=3.22716e-13 +NC=3.93846 RB=3.22494 IRB=0.0314068 RBM=1e-06 +RE=0.00167849 RC=0.0605907 XTB=0.437188 XTI=0.1 +EG=1.05199 CJE=3.11189e-10 VJE=0.99 MJE=0.486052 +TF=3.54434e-10 XTF=1.00547 VTF=10.4488 ITF=0.0099597 +CJC=1.05654e-10 VJC=0.4 MJC=0.292082 XCJC=0.896875 +FC=0.513755 CJS=0 VJS=0.75 MJS=0.5 +TR=2.59874e-08 PTF=0 KF=0 AF=1 .MODEL nss40301mdr2g npn +IS=6.87023e-12 BF=445.496 NF=1.08926 VAF=60.529 +IKF=7.23313 ISE=2.38192e-09 NE=4 BR=23.6872 +NR=1.10701 VAR=8.89608 IKR=1.25064 ISC=1e-16 +NC=1.13174 RB=905.334 IRB=2.30349e-07 RBM=1e-10 +RE=0.00600548 RC=0.0300274 XTB=1.2219 XTI=4 +EG=1.05 CJE=3.80477e-10 VJE=0.912237 MJE=0.397194 +TF=5.90916e-10 XTF=0.0998483 VTF=7.09172 ITF=0.010481 +CJC=8.35472e-11 VJC=0.702862 MJC=0.43477 XCJC=0.899998 +FC=0.414631 CJS=0 VJS=0.75 MJS=0.5 +TR=5.64658e-08 PTF=0 KF=0 AF=1