element component template nss40301mdr2g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 16, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss40301mdr2g=(type=_n, is=6.87023e-12,bf=445.496,nf=1.08926,vaf=60.529, ikf=7.23313,ise=2.38192e-09,ne=4,br=23.6872, nr=1.10701,var=8.89608,ikr=1.25064,isc=1e-16, nc=1.13174,rb=905.334,irb=2.30349e-07,rbm=1e-10, re=0.00600548,rc=0.0300274,xtb=1.2219,xti=4, eg=1.05,cje=3.80477e-10,vje=0.912237,mje=0.397194, tf=5.90916e-10,xtf=0.0998483,vtf=7.09172,itf=0.010481, cjc=8.35472e-11,vjc=0.702862,mjc=0.43477,xcjc=0.899998, fc=0.414631,cjs=0,vjs=0.75,mjs=0.5, tr=5.64658e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss40301mdr2g }