************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 16, 08 * MODEL FORMAT: PSpice .MODEL Qnss40301mdr2g npn +IS=6.87023e-12 BF=445.496 NF=1.08926 VAF=60.529 +IKF=7.23313 ISE=2.38192e-09 NE=4 BR=23.6872 +NR=1.10701 VAR=8.89608 IKR=1.25064 ISC=1e-16 +NC=1.13174 RB=905.334 IRB=2.30349e-07 RBM=1e-10 +RE=0.00600548 RC=0.0300274 XTB=1.2219 XTI=4 +EG=1.05 CJE=3.80477e-10 VJE=0.912237 MJE=0.397194 +TF=5.90916e-10 XTF=0.0998483 VTF=7.09172 ITF=0.010481 +CJC=8.35472e-11 VJC=0.702862 MJC=0.43477 XCJC=0.899998 +FC=0.414631 CJS=0 VJS=0.75 MJS=0.5 +TR=5.64658e-08 PTF=0 KF=0 AF=1