************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 10, 07 * MODEL FORMAT: PSpice .MODEL Qnss40300mz4 pnp +IS=6.10762e-12 BF=372.791 NF=1.11525 VAF=123.792 +IKF=1.70048 ISE=5.62041e-13 NE=1.62641 BR=29.1646 +NR=1.12282 VAR=239.503 IKR=2.19487 ISC=9.2457e-14 +NC=4 RB=2.14688 IRB=0.1 RBM=0.1 +RE=0.0138635 RC=0.0693177 XTB=1.17404 XTI=1 +EG=1.10086 CJE=3.27154e-10 VJE=0.4 MJE=0.317786 +TF=7.25283e-10 XTF=22.4348 VTF=100000 ITF=4.79652 +CJC=1.01869e-10 VJC=0.4 MJC=0.304596 XCJC=0.812733 +FC=0.78261 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1