************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 16, 08 * MODEL FORMAT: PSpice .MODEL Qnss40300mdr2g pnp +IS=4.40104e-11 BF=571.916 NF=1.18764 VAF=51.3765 +IKF=2.12618 ISE=3.22716e-13 NE=1.41311 BR=15.5908 +NR=1.20791 VAR=34.1076 IKR=9.93344 ISC=3.22716e-13 +NC=3.93846 RB=3.22494 IRB=0.0314068 RBM=1e-06 +RE=0.00167849 RC=0.0605907 XTB=0.437188 XTI=0.1 +EG=1.05199 CJE=3.11191e-10 VJE=0.99 MJE=0.486055 +TF=3.54408e-10 XTF=1.00546 VTF=10.4488 ITF=0.00995971 +CJC=1.05655e-10 VJC=0.4 MJC=0.292083 XCJC=0.896875 +FC=0.513754 CJS=0 VJS=0.75 MJS=0.5 +TR=2.59874e-08 PTF=0 KF=0 AF=1