************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 16, 06 * MODEL FORMAT: PSpice .MODEL Qnss40200uw6t1g pnp +IS=2.33291e-12 BF=386 NF=0.969706 VAF=42.1107 +IKF=3.1385 ISE=8.04704e-10 NE=4 BR=38.0643 +NR=0.973516 VAR=13.519 IKR=6.07419 ISC=1.89902e-16 +NC=4 RB=2.72476 IRB=0.1 RBM=0.1 +RE=0.00704825 RC=0.0352413 XTB=1.4876 XTI=1.4892 +EG=1.206 CJE=4.84036e-10 VJE=0.526733 MJE=0.366919 +TF=6.90182e-10 XTF=1.64506 VTF=1.39379 ITF=1.60329 +CJC=1.41422e-10 VJC=0.4 MJC=0.295116 XCJC=0.899492 +FC=0.72698 CJS=0 VJS=0.75 MJS=0.5 +TR=2.06683e-08 PTF=0 KF=0 AF=1