element component template nss40200lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 23, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss40200lt1g=(type=_p, is=2.91005e-12,bf=528.642,nf=1.02528,vaf=13.2382, ikf=1.79174,ise=4.99173e-15,ne=1.0715,br=23.1034, nr=1.04087,var=132.344,ikr=0.0675711,isc=4.95313e-15, nc=3.99998,rb=1.35204,irb=0.237761,rbm=0.540308, re=0.00502697,rc=0.0561036,xtb=0.859156,xti=3.99994, eg=1.20405,cje=3.0896e-10,vje=0.644287,mje=0.388466, tf=8.33553e-10,xtf=0.0500123,vtf=1.14628,itf=0.001, cjc=9.63522e-11,vjc=0.506835,mjc=0.29935,xcjc=0.792863, fc=0.796537,cjs=0,vjs=0.75,mjs=0.5, tr=3.52166e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss40200lt1g }