************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 17, 06 * MODEL FORMAT: SPICE2 .MODEL Qnss30101lt1g npn +IS=5.22634e-13 BF=561.692 NF=1.05441 VAF=6.54092 +IKF=0.998408 ISE=1.11682e-14 NE=1.19105 BR=7.78136 +NR=1.14243 VAR=8.55417 IKR=0.0474156 ISC=1e-16 +NC=2.86391 RB=0.001 IRB=0.0999998 RBM=0.001 +RE=0.0001 RC=0.101156 XTB=0.1 XTI=1 +EG=1.16288 CJE=9.99529e-12 VJE=0.750298 MJE=0.329363 +TF=8.01618e-10 XTF=0.899725 VTF=9.6942 ITF=0.0100686 +CJC=1.83055e-11 VJC=0.95 MJC=0.23 XCJC=0.9 +FC=0.499726 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1