************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 20, 06 * MODEL FORMAT: PSpice .MODEL Qnss20501uw3t2g npn +IS=1.00471e-17 BF=477.953 NF=0.727056 VAF=132.702 +IKF=10 ISE=1.34121e-11 NE=2.43756 BR=4.47274 +NR=0.756539 VAR=3.73744 IKR=0.356374 ISC=1.67499e-11 +NC=3.89354 RB=3.44499 IRB=0.1 RBM=0.1 +RE=0.0135519 RC=0.00809131 XTB=1.66958 XTI=4 +EG=1.20589 CJE=6.93406e-10 VJE=0.478146 MJE=0.314152 +TF=4.00631e-10 XTF=0.05 VTF=0.1 ITF=2.42367 +CJC=1.30556e-10 VJC=0.4 MJC=0.322913 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=3.02527e-07 PTF=0 KF=0 AF=1