************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 27, 07 * MODEL FORMAT: SPICE3 .MODEL nss20300mr6t1g pnp +IS=1.20879e-12 BF=318.939 NF=0.9673 VAF=36.1449 +IKF=7.146 ISE=2.11472e-11 NE=2.32424 BR=31.8939 +NR=0.992047 VAR=3.7423 IKR=0.0384172 ISC=2.97974e-13 +NC=3.98536 RB=2.12967 IRB=0.1 RBM=0.1 +RE=0.00870425 RC=0.0435436 XTB=1.32233 XTI=1 +EG=1.20396 CJE=6.21262e-10 VJE=0.99 MJE=0.466769 +TF=3.05389e-10 XTF=0.945619 VTF=10.2822 ITF=0.00998145 +CJC=2.04661e-10 VJC=0.4 MJC=0.402268 XCJC=0.896875 +FC=0.55826 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1