************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 19, 06 * MODEL FORMAT: SPICE2 .MODEL Qnss20201lt1g npn +IS=6.83924e-13 BF=381.071 NF=0.986378 VAF=45.5438 +IKF=6.87951 ISE=9.13024e-11 NE=2.32328 BR=38.702 +NR=0.996451 VAR=8.18513 IKR=2.38186 ISC=1.56171e-13 +NC=4 RB=1.28408 IRB=0.337083 RBM=0.205241 +RE=0.00968021 RC=0.0211192 XTB=1.28916 XTI=1.90201 +EG=1.05 CJE=4.23699e-10 VJE=0.4 MJE=0.289694 +TF=3.28405e-10 XTF=0.05 VTF=0.1 ITF=0.001 +CJC=7.97994e-11 VJC=0.4 MJC=0.312675 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1.33514e-08 PTF=0 KF=0 AF=1