************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 9, 06 * MODEL FORMAT: SPICE2 .MODEL Qnss20200lt1g pnp +IS=2.63429e-12 BF=343.9 NF=1.04761 VAF=26.034 +IKF=2.95006 ISE=1e-16 NE=4 BR=34.3866 +NR=1.06411 VAR=260.34 IKR=1.57034 ISC=1e-16 +NC=3.94549 RB=2.08159 IRB=0.1 RBM=0.1 +RE=0.0106627 RC=0.0533136 XTB=1.46905 XTI=4 +EG=1.08727 CJE=3.52008e-10 VJE=0.702776 MJE=0.405029 +TF=3.8031e-10 XTF=3.66119 VTF=1.62121 ITF=0.001 +CJC=1.64047e-10 VJC=0.475917 MJC=0.317079 XCJC=0.899632 +FC=0.686404 CJS=0 VJS=0.75 MJS=0.5 +TR=9.46498e-09 PTF=0 KF=0 AF=1