element component template nss12501uw3t2g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 17, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss12501uw3t2g=(type=_n, is=2.25406e-12,bf=800,nf=1.02452,vaf=31.6786, ikf=10,ise=4.19811e-15,ne=1.03318,br=29.5732, nr=1.04089,var=231.653,ikr=2.62389,isc=2.91908e-15, nc=4,rb=1.7399,irb=2.49687,rbm=0.1, re=0.00515753,rc=0.00850825,xtb=0.823452,xti=4, eg=1.05,cje=6.82838e-10,vje=0.710668,mje=0.373049, tf=3.63738e-10,xtf=1000,vtf=0.1,itf=239.523, cjc=1.39184e-10,vjc=0.577575,mjc=0.23,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1.52007e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss12501uw3t2g }