************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 17, 06 * MODEL FORMAT: PSpice .MODEL Qnss12501uw3t2g npn +IS=2.25406e-12 BF=800 NF=1.02452 VAF=31.6786 +IKF=10 ISE=4.19811e-15 NE=1.03318 BR=29.5732 +NR=1.04089 VAR=231.653 IKR=2.62389 ISC=2.91908e-15 +NC=4 RB=1.7399 IRB=2.49687 RBM=0.1 +RE=0.00515753 RC=0.00850825 XTB=0.823452 XTI=4 +EG=1.05 CJE=6.82838e-10 VJE=0.710668 MJE=0.373049 +TF=3.63738e-10 XTF=1000 VTF=0.1 ITF=239.523 +CJC=1.39184e-10 VJC=0.577575 MJC=0.23 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1.52007e-08 PTF=0 KF=0 AF=1