************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 28, 07 * MODEL FORMAT: SPICE2 .MODEL Qnss12500uw3t2g pnp +IS=4.77206e-12 BF=288.674 NF=1.06283 VAF=9.8 +IKF=6.56741 ISE=1.00687e-11 NE=3.82695 BR=28.8674 +NR=1.07895 VAR=95.623 IKR=4.15608 ISC=1.00002e-16 +NC=3.99999 RB=2.43528 IRB=0.18419 RBM=0.100012 +RE=0.00615433 RC=0.0307716 XTB=1.42919 XTI=4 +EG=1.05005 CJE=5.99231e-10 VJE=0.690379 MJE=0.387307 +TF=1e-12 XTF=438.941 VTF=61924.5 ITF=0.00108413 +CJC=3.11595e-10 VJC=0.422011 MJC=0.3205 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1.54828e-08 PTF=0 KF=0 AF=1