************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 19, 06 * MODEL FORMAT: PSpice .MODEL Qnss12201lt1g npn +IS=7.36488e-13 BF=3687.45 NF=1.03702 VAF=25.4811 +IKF=2.85441 ISE=7.26606e-15 NE=1.09639 BR=82.3453 +NR=1.04021 VAR=213.003 IKR=9.86617 ISC=7.26631e-15 +NC=3.99425 RB=1.35062 IRB=0.128933 RBM=0.10168 +RE=0.000217454 RC=0.027346 XTB=0.1 XTI=1 +EG=1.12045 CJE=4.63111e-10 VJE=0.4 MJE=0.346876 +TF=1e-12 XTF=473.563 VTF=100000 ITF=0.303209 +CJC=8.87769e-11 VJC=0.439078 MJC=0.23 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=5.96465e-09 PTF=0 KF=0 AF=1