************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 28, 07 * MODEL FORMAT: SPICE2 .MODEL Qnss12200lt1g pnp +IS=4.25202e-12 BF=780.456 NF=1.0546 VAF=7.5 +IKF=2.16371 ISE=1.79632e-14 NE=1.09802 BR=78.0456 +NR=1.08717 VAR=75 IKR=0.164292 ISC=1e-16 +NC=4 RB=1.48351 IRB=0.1 RBM=0.1 +RE=0.0097963 RC=0.0489815 XTB=0.1 XTI=1 +EG=1.206 CJE=3.64888e-10 VJE=0.700718 MJE=0.390704 +TF=4.38139e-10 XTF=0.0500001 VTF=0.436235 ITF=0.00437513 +CJC=1.9132e-10 VJC=0.503103 MJC=0.305776 XCJC=0.799891 +FC=0.754742 CJS=0 VJS=0.75 MJS=0.5 +TR=9.26133e-09 PTF=0 KF=0 AF=1