************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 28, 10 * MODEL FORMAT: SPICE2 .MODEL Dnsr20f30nxt d +IS=1e-07 RS=0.0685826 N=0.776978 EG=0.6 +XTI=3.94234 BV=35 IBV=0.665074 CJO=3.78999e-10 +VJ=0.484208 M=0.480643 FC=0.5 TT=0 +KF=0 AF=1