element component template nsr10f40nxt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 28, 10 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr10f40nxt=( is=8.81543e-07,rs=0.09617,n=0.971187,eg=0.6, xti=3.85324,bv=50,ibv=0.00025,cjo=1.42039e-10, vj=1.08179,m=0.529746,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr10f40nxt }