************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 28, 10 * MODEL FORMAT: PSpice .MODEL Dnsr10f40nxt d +IS=8.81543e-07 RS=0.09617 N=0.971187 EG=0.6 +XTI=3.85324 BV=50 IBV=0.00025 CJO=1.42039e-10 +VJ=1.08179 M=0.529746 FC=0.5 TT=0 +KF=0 AF=1