************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 12, 10 * MODEL FORMAT: PSpice .MODEL Dnsr10f30nxt d +IS=1.05707e-06 RS=0.0819784 N=1.05045 EG=0.629409 +XTI=4 BV=37.4 IBV=0.0002 CJO=2.73058e-10 +VJ=0.4 M=0.48755 FC=0.5 TT=0 +KF=0 AF=1