element component template nsr05f40nxt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 22, 10 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr05f40nxt=( is=8.35196e-07,rs=0.13132,n=1.08119,eg=0.676443, xti=2.14769,bv=46.7,ibv=0.0001,cjo=1.21763e-10, vj=0.797455,m=0.561679,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr05f40nxt }