************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 22, 10 * MODEL FORMAT: SPICE2 .MODEL Dnsr05f40nxt d +IS=8.35196e-07 RS=0.13132 N=1.08119 EG=0.676443 +XTI=2.14769 BV=46.7 IBV=0.0001 CJO=1.21763e-10 +VJ=0.797455 M=0.561679 FC=0.5 TT=0 +KF=0 AF=1