************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 22, 10 * MODEL FORMAT: SPICE3 .MODEL nsr05f20nxt d +IS=6.82444e-07 RS=0.0673548 N=1.02678 EG=0.686324 +XTI=1.45963 BV=28 IBV=0.0001 CJO=1.66472e-10 +VJ=0.719917 M=0.527353 FC=0.5 TT=0 +KF=0 AF=1