************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 5, 08 * MODEL FORMAT: PSpice .MODEL Dnsr0340p2t5g d +IS=4.0263e-07 RS=0.750651 N=1.06231 EG=0.683039 +XTI=5e-09 BV=40 IBV=4e-06 CJO=1.52216e-11 +VJ=0.4 M=0.484972 FC=0.5 TT=3.89528e-09 +KF=0 AF=1