************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 2, 04 * MODEL FORMAT: SPICE2 .MODEL Dnsr0320mw2t1 d +IS=1.88569e-06 RS=0.160685 N=1.03056 EG=0.634401 +XTI=0.5 BV=20 IBV=1.5e-05 CJO=1.20949e-10 +VJ=0.4 M=0.520353 FC=0.5 TT=0 +KF=0 AF=1