element component template nsr02l30nxt5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 18, 09 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr02l30nxt5g=( is=1e-15,rs=1,n=0.444584,eg=0.737345, xti=0.5,bv=1000,ibv=0.0001,cjo=1.567e-11, vj=0.45,m=0.308661,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr02l30nxt5g } ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 18, 09 * MODEL FORMAT: PSpice .MODEL Dnsr02l30nxt5g d +IS=1e-15 RS=1 N=0.444584 EG=0.737345 +XTI=0.5 BV=1000 IBV=0.0001 CJO=1.567e-11 +VJ=0.45 M=0.308661 FC=0.5 TT=0 +KF=0 AF=1