element component template nsr01l30nxt5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 18, 09 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr01l30nxt5g=( is=1.03184e-14,rs=1.07247,n=0.5,eg=0.740154, xti=0.5,bv=1000,ibv=0.0001,cjo=1.6026e-11, vj=0.4,m=0.266465,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr01l30nxt5g }