************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 16, 14 * MODEL FORMAT: SPICE3 .MODEL nrvts260esft1g d +IS=5.606e-07 RS=0.0342562 N=1.25443 EG=0.664988 +XTI=3.9035 BV=68 IBV=0.0001 CJO=2.24385e-10 +VJ=0.4 M=0.43298 FC=0.5 TT=1e-09 +KF=0 AF=1