element component template njt4030p c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 28, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnjt4030p=(type=_p, is=6.10762e-12,bf=372.791,nf=1.11525,vaf=123.792, ikf=1.70048,ise=5.62041e-13,ne=1.62641,br=29.1646, nr=1.12282,var=239.503,ikr=2.19487,isc=9.2457e-14, nc=4,rb=2.14688,irb=0.1,rbm=0.1, re=0.0138635,rc=0.0693177,xtb=1.17404,xti=1, eg=1.10086,cje=3.27154e-10,vje=0.4,mje=0.317786, tf=7.25283e-10,xtf=22.4348,vtf=100000,itf=4.79652, cjc=1.01869e-10,vjc=0.4,mjc=0.304596,xcjc=0.812733, fc=0.78261,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnjt4030p }