element component template nhpv15s600g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 5, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnhpv15s600g=( is=9.078e-09,rs=0.0398735,n=2.8,eg=2.9, xti=4,bv=810,ibv=0.0001,cjo=1.79823e-10, vj=0.534905,m=0.285946,fc=0.5,tt=4.92767e-08, kf=0,af=1) spd.d p n =model=ddnhpv15s600g }