************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 5, 13 * MODEL FORMAT: PSpice .MODEL Dnhpv08s600g d +IS=6.77452e-09 RS=0.0705 N=3.57 EG=4.3 +XTI=0.5 BV=810 IBV=0.0001 CJO=1.00074e-10 +VJ=0.453759 M=0.287796 FC=0.5 TT=4.08e-08 +KF=0 AF=1