| | Teraspeed (R) Labs. | http://www.teraspeed.com | [IBIS Ver] 3.2 [Comment Char] |_char [File Name] nb3n551d.ibs [File Rev] 4.0 [Source] Teraspeed (R) Labs. [Date] 2/9/2010 [Notes] Quality Check of this IBIS model: Model Passes IBIS Check Model parses into ICX IS. Simulation done with Hyperlynx. 1. MIN TYP MAX information is based on Temperature and Voltage characteristics only. | [Disclaimer] | | Use: Teraspeed (R) Labs has licensed Teraspeed (R) AccuModel (tm) | IBIS models to specific integrated circuit suppliers ("IC Vendors") | for use and distribution as follows: Each IC Vendor may use IBIS | Models, and distribute them to IC Vendor's customers to use solely | for developing printed circuit board designs. Users of this model may | modify the IBIS model to suit its specific applications but | rights to derivative works and such modifications shell belong | to Teraspeed (R) Labs. No other distribution of these materials is | permitted. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED (R) LABS DISCLAIMS AND USER WAIVES ALL WARRANTIES, | EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED (R) Labs HAS BEEN ADVISED OF THE POSSIBILITY | OF SUCH DAMAGES. | [Copyright] | | This file is the legal property of Teraspeed (R) Labs Copyright(c) 2007. | All other rights are reserved. | [Component] NB3N551D [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg 1.520E-01 1.500E-01 1.540E-01 L_pkg 2.714E-09 2.504E-09 2.924E-09 C_pkg 3.640E-12 3.540E-12 3.740E-12 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 ICLK in_clk 1.540E-01 2.924E-09 3.740E-13 2 Q1 3-state 1.500E-01 2.504E-09 3.540E-13 3 Q2 3-state 1.500E-01 2.504E-09 3.540E-13 4 Q3 3-state 1.540E-01 2.924E-09 3.740E-13 5 Q4 3-state 1.540E-01 2.924E-09 3.740E-13 6 GND GND 1.500E-01 2.504E-09 3.540E-13 7 VDD POWER 1.500E-01 2.504E-09 3.540E-13 8 OE in_ctrl 1.540E-01 2.924E-09 3.740E-13 | [Model Selector] in_clk | clk_3v3 3.3v clk input clk_5v0 5.0v clk input | [Model Selector] in_ctrl | ctrl_3v3 3.3v ctrl input ctrl_5v0 5.0v ctrl input | [Model Selector] 3-state | tri_3v3 3.3v 3-state output tri_5v0 5.0v 3-state output | | [Model] clk_3v3 Model_type Input Vinl = 950.000mV Vinh = 2.35000V C_comp 303.000fF 300.000fF 305.000fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.30000V -309.400mA -308.360mA -418.296mA -850.000mV -10.0100mA -16.5650mA -4.88300mA -800.000mV -3.90000mA -10.6100mA -1.44600mA -750.000mV -1.24300mA -4.65500mA -329.300uA -700.000mV -328.800uA -1.80000mA -294.035uA -650.000mV -88.9700uA -674.800uA -258.770uA -600.000mV -77.8219uA -196.500uA -223.505uA -550.000mV -66.6738uA -56.6800uA -188.241uA -375.000mV -27.6554uA -31.7753uA -64.8135uA -325.000mV -16.5072uA -24.6597uA -63.9125uA -275.000mV -16.0465uA -17.5440uA -63.0115uA 6.60000V 47.3117uA 20.7973uA 60.8760uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -150.000mV 0.00000A 0.00000A 0.00000A -300.000mV 0.00000A 0.00000A 15.1384uA -350.000mV 0.00000A 0.00000A 25.2307uA -400.000mV 15.5213uA 0.00000A 35.3230uA -450.000mV 31.0426uA 21.7226pA 45.4153uA -525.000mV 54.3246uA 452.512uA 60.5537uA -700.000mV 108.649uA 1.50837mA 95.8767uA -750.000mV 759.488uA 3.70312mA 105.973uA -800.000mV 3.33173mA 8.44181mA 879.865uA -1.05000V 29.0243mA 32.1354mA 17.7599mA -1.10000V 34.1629mA 36.8742mA 21.1360mA -3.30000V 260.258mA 245.378mA 169.681mA | | [Model] clk_5v0 Model_type Input Vinl = 1.50000V Vinh = 3.50000V C_comp 303.000fF 300.000fF 305.000fF | | variable typ min max [Voltage Range] 5.00000V 4.50000V 5.50000V [POWER Clamp Reference] 5.00000V 4.50000V 5.50000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -5.00000V -533.954mA -386.653mA -720.655mA -850.000mV -10.3900mA -13.8994mA -5.02800mA -800.000mV -4.08200mA -9.40841mA -1.51000mA -750.000mV -1.32400mA -4.91740mA -354.100uA -730.000mV -939.200uA -3.12100mA -245.116uA -700.000mV -362.000uA -1.93840mA -81.6400uA -680.000mV -258.680uA -1.15000mA -78.4643uA -650.000mV -103.700uA -706.360uA -73.7008uA -630.000mV -98.8216uA -410.600uA -70.5251uA -580.000mV -86.6256uA -118.700uA -62.5858uA -350.000mV -30.5241uA -43.0151uA -26.0653uA -325.000mV -24.4261uA -34.7885uA -25.8810uA -290.000mV -24.1254uA -23.2713uA -25.6229uA 10.0000V 64.3017uA 69.2452uA 50.2487uA | [POWER Clamp] | 10.0000V 0.00000A 0.00000A 0.00000A -59.9999mV 0.00000A 0.00000A 0.00000A -120.000mV 0.00000A 0.00000A 0.00000A -170.000mV 0.00000A 0.00000A 8.79131uA -220.000mV 0.00000A 0.00000A 18.5594uA -350.000mV 0.00000A 0.00000A 43.9565uA -625.000mV 100.375uA 1.23953mA 97.6811uA -700.000mV 127.750uA 1.57759mA 112.333uA -750.000mV 873.421uA 4.27067mA 122.101uA -800.000mV 3.89379mA 7.61722mA 1.00203mA -1.25000V 56.8822mA 37.7360mA 61.1645mA -1.30000V 62.7698mA 41.0826mA 68.1971mA -1.35000V 68.6574mA 44.4291mA 75.2297mA -5.00000V 498.452mA 288.726mA 588.610mA | | [Model] ctrl_3v3 Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 303.000fF 300.000fF 305.000fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.30000V -315.214mA -311.790mA -430.622mA -850.000mV -10.6300mA -17.2020mA -5.84100mA -800.000mV -4.41400mA -11.1900mA -1.88700mA -750.000mV -1.48300mA -5.17800mA -470.000uA -700.000mV -411.200uA -2.08900mA -98.7000uA -650.000mV -111.400uA -812.000uA -87.1278uA -600.000mV -96.9428uA -244.400uA -75.5556uA -350.000mV -24.6565uA -94.3804uA -17.6946uA -325.000mV -17.4279uA -79.3784uA -17.4914uA -300.000mV -17.3019uA -64.3765uA -17.2882uA 6.60000V 17.4790uA 62.9561uA 38.7886uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -125.000mV 0.00000A 0.00000A 0.00000A -250.000mV 0.00000A 0.00000A 9.81033uA -300.000mV 0.00000A 0.00000A 19.6207uA -325.000mV 0.00000A 0.00000A 24.5259uA -350.000mV 7.32147uA 0.00000A 29.4311uA -400.000mV 21.9644uA 0.00000A 39.2414uA -450.000mV 36.6073uA 8.72773uA 49.0518uA -500.000mV 51.2502uA 257.167uA 58.8622uA -650.000mV 95.1789uA 1.00248mA 88.2933uA -700.000mV 557.427uA 2.93756mA 98.1036uA -750.000mV 2.46337mA 6.01966mA 744.013uA -800.000mV 6.26612mA 13.0087mA 3.51508mA -1.00000V 38.7410mA 40.9651mA 25.1416mA -1.05000V 46.8597mA 47.9541mA 30.5482mA -1.10000V 54.9785mA 54.9432mA 35.9548mA -3.30000V 412.202mA 362.463mA 273.846mA | | [Model] ctrl_5v0 Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 303.000fF 300.000fF 305.000fF | | variable typ min max [Voltage Range] 5.00000V 4.50000V 5.50000V [POWER Clamp Reference] 5.00000V 4.50000V 5.50000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -5.00000V -607.654mA -419.042mA -786.387mA -850.000mV -12.7100mA -15.4958mA -6.35200mA -800.000mV -5.54200mA -10.6338mA -2.20200mA -750.000mV -1.99200mA -5.77180mA -580.100uA -730.000mV -1.43636mA -3.82700mA -400.540uA -700.000mV -602.900uA -2.42480mA -131.200uA -680.000mV -432.420uA -1.49000mA -97.3320uA -650.000mV -176.700uA -930.980uA -46.5300uA -630.000mV -127.232uA -558.300uA -45.2939uA -600.000mV -53.0300uA -322.200uA -43.4397uA -580.000mV -51.1882uA -164.800uA -42.2036uA -325.000mV -27.7056uA -65.7082uA -26.4430uA -300.000mV -25.4034uA -55.9934uA -26.2777uA -290.000mV -25.3536uA -52.1074uA -26.2117uA 4.92000V 607.087nA 4.60800uA 8.22135uA 10.0000V 25.9200uA 2.27496mA 41.7952uA | [POWER Clamp] | 10.0000V 0.00000A 0.00000A 0.00000A -35.0001mV 0.00000A 0.00000A 0.00000A -70.0002mV 0.00000A 0.00000A 0.00000A -120.000mV 0.00000A 0.00000A 5.33968uA -170.000mV 0.00000A 0.00000A 11.2727uA -220.000mV 0.00000A 0.00000A 17.2057uA -300.000mV 0.00000A 0.00000A 26.6985uA -575.000mV 56.1592uA 446.092uA 59.3300uA -600.000mV 61.2646uA 486.645uA 62.2965uA -650.000mV 347.355uA 1.86648mA 68.2296uA -700.000mV 1.63251mA 4.51825mA 510.919uA -750.000mV 4.85926mA 9.76392mA 2.55499mA -1.15000V 53.4651mA 62.8650mA 40.4242mA -1.20000V 59.5408mA 69.5026mA 45.1578mA -1.25000V 65.6165mA 76.1402mA 49.8915mA -5.00000V 521.296mA 573.962mA 404.915mA | | [Model] tri_3v3 Model_type 3-state Vref=0.000E+00 Rref=1.000E+06 Cref=1.500E-11 Vmeas=1.650E+00 C_comp 303.000fF 300.000fF 305.000fF | [Voltage Range] 3.300E+00 3.000E+00 3.600E+00 [POWER Clamp Reference] 3.300E+00 3.000E+00 3.600E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.300E+00 3.000E+00 3.600E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -3.300E+00 -9.821E-01 -1.081E+00 -8.490E-01 -1.020E+00 -7.149E-02 -9.956E-02 -5.132E-02 -1.000E+00 -6.396E-02 -9.123E-02 -4.500E-02 -9.600E-01 -4.705E-02 -7.340E-02 -2.961E-02 -9.400E-01 -3.929E-02 -6.499E-02 -2.301E-02 -9.200E-01 -3.203E-02 -5.677E-02 -1.701E-02 -9.000E-01 -2.527E-02 -4.896E-02 -1.192E-02 -8.800E-01 -1.951E-02 -4.155E-02 -8.021E-03 -8.600E-01 -1.446E-02 -3.473E-02 -4.924E-03 -8.400E-01 -1.030E-02 -2.853E-02 -2.897E-03 -8.200E-01 -6.990E-03 -2.286E-02 -1.531E-03 -8.000E-01 -4.642E-03 -1.794E-02 -6.237E-04 -7.800E-01 -2.984E-03 -1.378E-02 -2.469E-04 -7.600E-01 -1.866E-03 -1.032E-02 0.000E+00 -7.200E-01 -7.403E-04 -5.591E-03 0.000E+00 -7.000E-01 -5.523E-04 -4.158E-03 0.000E+00 -6.600E-01 -4.063E-04 -2.432E-03 0.000E+00 -6.400E-01 -4.063E-04 -2.432E-03 0.000E+00 -6.000E-01 -4.063E-04 -1.872E-03 0.000E+00 -5.800E-01 -4.063E-04 -1.659E-03 0.000E+00 -5.000E-01 -4.063E-04 -1.226E-03 0.000E+00 -2.200E-01 0.000E+00 -3.469E-18 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 1.400E-01 0.000E+00 0.000E+00 0.000E+00 1.800E-01 0.000E+00 0.000E+00 0.000E+00 3.800E-01 0.000E+00 0.000E+00 0.000E+00 4.200E-01 0.000E+00 0.000E+00 0.000E+00 5.000E-01 0.000E+00 0.000E+00 0.000E+00 5.200E-01 0.000E+00 0.000E+00 0.000E+00 5.800E-01 0.000E+00 0.000E+00 0.000E+00 6.200E-01 0.000E+00 0.000E+00 0.000E+00 6.400E-01 0.000E+00 0.000E+00 0.000E+00 7.400E-01 0.000E+00 0.000E+00 0.000E+00 7.600E-01 0.000E+00 0.000E+00 0.000E+00 8.400E-01 0.000E+00 0.000E+00 0.000E+00 8.600E-01 0.000E+00 0.000E+00 0.000E+00 9.000E-01 0.000E+00 0.000E+00 0.000E+00 9.200E-01 0.000E+00 0.000E+00 0.000E+00 1.020E+00 0.000E+00 0.000E+00 0.000E+00 1.060E+00 0.000E+00 0.000E+00 0.000E+00 1.080E+00 0.000E+00 0.000E+00 0.000E+00 1.200E+00 0.000E+00 0.000E+00 0.000E+00 1.220E+00 0.000E+00 0.000E+00 0.000E+00 1.260E+00 0.000E+00 0.000E+00 0.000E+00 1.320E+00 0.000E+00 0.000E+00 0.000E+00 1.440E+00 0.000E+00 0.000E+00 0.000E+00 1.480E+00 0.000E+00 0.000E+00 0.000E+00 1.500E+00 0.000E+00 0.000E+00 0.000E+00 1.640E+00 0.000E+00 0.000E+00 0.000E+00 1.660E+00 0.000E+00 0.000E+00 0.000E+00 1.720E+00 0.000E+00 0.000E+00 0.000E+00 1.800E+00 0.000E+00 0.000E+00 0.000E+00 1.840E+00 0.000E+00 0.000E+00 0.000E+00 1.920E+00 0.000E+00 0.000E+00 0.000E+00 2.060E+00 0.000E+00 0.000E+00 0.000E+00 2.300E+00 0.000E+00 0.000E+00 0.000E+00 2.320E+00 0.000E+00 0.000E+00 0.000E+00 2.440E+00 0.000E+00 0.000E+00 0.000E+00 3.000E+00 0.000E+00 0.000E+00 0.000E+00 3.100E+00 0.000E+00 0.000E+00 0.000E+00 3.300E+00 0.000E+00 0.000E+00 0.000E+00 6.600E+00 0.000E+00 0.000E+00 0.000E+00 | [Power Clamp] -3.300E+00 4.898E-01 7.955E-01 2.641E-01 -1.160E+00 7.217E-02 1.026E-01 4.297E-02 -1.140E+00 6.826E-02 9.638E-02 4.090E-02 -1.120E+00 6.436E-02 8.942E-02 3.883E-02 -1.060E+00 5.265E-02 7.042E-02 3.263E-02 -1.020E+00 4.484E-02 5.879E-02 2.850E-02 -1.000E+00 4.122E-02 5.342E-02 2.643E-02 -9.600E-01 3.286E-02 4.337E-02 2.230E-02 -9.400E-01 2.911E-02 3.892E-02 2.023E-02 -9.200E-01 2.559E-02 3.471E-02 1.817E-02 -9.000E-01 2.246E-02 3.071E-02 1.629E-02 -8.800E-01 2.057E-02 2.700E-02 1.395E-02 -8.600E-01 1.798E-02 2.357E-02 1.175E-02 -8.400E-01 1.564E-02 2.047E-02 9.829E-03 -8.200E-01 1.352E-02 1.766E-02 8.020E-03 -8.000E-01 1.160E-02 1.496E-02 6.472E-03 -7.800E-01 9.790E-03 1.285E-02 5.123E-03 -7.600E-01 8.174E-03 1.085E-02 4.185E-03 -7.400E-01 6.757E-03 9.718E-03 3.506E-03 -7.200E-01 5.721E-03 8.082E-03 3.008E-03 -6.800E-01 4.269E-03 5.231E-03 2.391E-03 -6.200E-01 3.180E-03 2.564E-03 1.936E-03 -6.000E-01 2.994E-03 2.149E-03 1.687E-03 -5.800E-01 2.778E-03 1.803E-03 1.687E-03 -5.600E-01 2.562E-03 1.497E-03 1.687E-03 -4.600E-01 1.681E-03 7.094E-04 1.238E-03 -4.400E-01 1.681E-03 5.637E-04 1.099E-03 -3.200E-01 9.472E-04 1.735E-18 4.480E-04 -3.000E-01 7.710E-04 1.735E-18 3.795E-04 -2.400E-01 6.924E-04 1.735E-18 4.401E-05 -1.600E-01 2.676E-04 1.735E-18 0.000E+00 -1.400E-01 1.704E-04 1.735E-18 0.000E+00 -1.000E-01 0.000E+00 1.735E-18 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 4.768E-08 0.000E+00 0.000E+00 0.000E+00 8.000E-02 0.000E+00 0.000E+00 0.000E+00 1.200E-01 0.000E+00 0.000E+00 0.000E+00 1.400E-01 0.000E+00 0.000E+00 0.000E+00 2.400E-01 0.000E+00 0.000E+00 0.000E+00 2.800E-01 0.000E+00 0.000E+00 0.000E+00 3.000E-01 0.000E+00 0.000E+00 0.000E+00 3.400E-01 0.000E+00 0.000E+00 0.000E+00 3.800E-01 0.000E+00 0.000E+00 0.000E+00 4.200E-01 0.000E+00 0.000E+00 0.000E+00 5.400E-01 0.000E+00 0.000E+00 0.000E+00 5.600E-01 0.000E+00 0.000E+00 0.000E+00 7.000E-01 0.000E+00 0.000E+00 0.000E+00 7.200E-01 0.000E+00 0.000E+00 0.000E+00 8.400E-01 0.000E+00 0.000E+00 0.000E+00 8.600E-01 0.000E+00 0.000E+00 0.000E+00 8.800E-01 0.000E+00 0.000E+00 0.000E+00 1.000E+00 0.000E+00 0.000E+00 0.000E+00 1.040E+00 0.000E+00 0.000E+00 0.000E+00 1.120E+00 0.000E+00 0.000E+00 0.000E+00 1.220E+00 0.000E+00 0.000E+00 0.000E+00 1.240E+00 0.000E+00 0.000E+00 0.000E+00 1.400E+00 0.000E+00 0.000E+00 0.000E+00 1.420E+00 0.000E+00 0.000E+00 0.000E+00 1.540E+00 0.000E+00 0.000E+00 0.000E+00 1.580E+00 0.000E+00 0.000E+00 0.000E+00 1.760E+00 0.000E+00 0.000E+00 0.000E+00 1.820E+00 0.000E+00 0.000E+00 0.000E+00 2.000E+00 0.000E+00 0.000E+00 0.000E+00 2.060E+00 0.000E+00 0.000E+00 0.000E+00 2.140E+00 0.000E+00 0.000E+00 0.000E+00 2.280E+00 0.000E+00 0.000E+00 0.000E+00 2.360E+00 0.000E+00 0.000E+00 0.000E+00 2.500E+00 0.000E+00 0.000E+00 0.000E+00 2.640E+00 0.000E+00 0.000E+00 0.000E+00 2.860E+00 0.000E+00 0.000E+00 0.000E+00 3.140E+00 0.000E+00 0.000E+00 0.000E+00 3.240E+00 0.000E+00 0.000E+00 0.000E+00 3.440E+00 0.000E+00 0.000E+00 0.000E+00 6.600E+00 0.000E+00 0.000E+00 0.000E+00 | [Pullup] -3.300E+00 1.706E-01 1.542E-01 1.999E-01 -1.160E+00 5.996E-02 5.419E-02 7.027E-02 -1.140E+00 5.893E-02 5.326E-02 6.906E-02 -1.120E+00 5.789E-02 5.233E-02 6.784E-02 -1.060E+00 5.479E-02 4.952E-02 6.421E-02 -1.020E+00 5.272E-02 4.765E-02 6.179E-02 -1.000E+00 5.169E-02 4.672E-02 6.057E-02 -9.600E-01 4.962E-02 4.485E-02 5.815E-02 -9.400E-01 4.859E-02 4.392E-02 5.694E-02 -9.200E-01 4.755E-02 4.298E-02 5.573E-02 -9.000E-01 4.652E-02 4.205E-02 5.452E-02 -8.800E-01 4.549E-02 4.111E-02 5.331E-02 -8.600E-01 4.445E-02 4.018E-02 5.209E-02 -8.400E-01 4.342E-02 3.924E-02 5.088E-02 -8.200E-01 4.239E-02 3.831E-02 4.967E-02 -8.000E-01 4.135E-02 3.738E-02 4.846E-02 -7.800E-01 4.032E-02 3.644E-02 4.725E-02 -7.600E-01 3.928E-02 3.551E-02 4.604E-02 -7.400E-01 3.825E-02 3.457E-02 4.483E-02 -7.200E-01 3.722E-02 3.364E-02 4.361E-02 -6.800E-01 3.515E-02 3.177E-02 4.119E-02 -6.200E-01 3.205E-02 2.897E-02 3.756E-02 -6.000E-01 3.101E-02 2.803E-02 3.634E-02 -5.800E-01 2.998E-02 2.710E-02 3.513E-02 -5.600E-01 2.895E-02 2.616E-02 3.392E-02 -4.600E-01 2.378E-02 2.149E-02 2.786E-02 -4.400E-01 2.274E-02 2.056E-02 2.665E-02 -3.200E-01 1.654E-02 1.495E-02 1.938E-02 -3.000E-01 1.551E-02 1.402E-02 1.817E-02 -2.400E-01 1.241E-02 1.121E-02 1.454E-02 -1.600E-01 8.270E-03 7.475E-03 9.692E-03 -1.400E-01 7.237E-03 6.541E-03 8.481E-03 -1.000E-01 5.169E-03 4.672E-03 6.058E-03 0.000E+00 0.000E+00 0.000E+00 0.000E+00 4.768E-08 0.000E+00 0.000E+00 0.000E+00 8.000E-02 -4.264E-03 -3.596E-03 -4.848E-03 1.200E-01 -6.363E-03 -5.357E-03 -7.251E-03 1.400E-01 -7.417E-03 -6.020E-03 -8.391E-03 2.400E-01 -1.244E-02 -1.026E-02 -1.416E-02 2.800E-01 -1.440E-02 -1.191E-02 -1.684E-02 3.000E-01 -1.583E-02 -1.272E-02 -1.763E-02 3.400E-01 -1.773E-02 -1.433E-02 -1.978E-02 3.800E-01 -1.958E-02 -1.629E-02 -2.192E-02 4.200E-01 -2.136E-02 -1.782E-02 -2.409E-02 5.400E-01 -2.644E-02 -2.221E-02 -3.022E-02 5.600E-01 -2.726E-02 -2.292E-02 -3.121E-02 7.000E-01 -3.303E-02 -2.734E-02 -3.779E-02 7.200E-01 -3.380E-02 -2.800E-02 -3.869E-02 8.400E-01 -3.825E-02 -3.167E-02 -4.366E-02 8.600E-01 -3.894E-02 -3.229E-02 -4.450E-02 8.800E-01 -3.947E-02 -3.284E-02 -4.534E-02 1.000E+00 -4.349E-02 -3.603E-02 -4.994E-02 1.040E+00 -4.475E-02 -3.695E-02 -5.144E-02 1.120E+00 -4.709E-02 -3.888E-02 -5.420E-02 1.220E+00 -4.976E-02 -4.103E-02 -5.745E-02 1.240E+00 -5.029E-02 -4.142E-02 -5.804E-02 1.400E+00 -5.405E-02 -4.455E-02 -6.263E-02 1.420E+00 -5.448E-02 -4.489E-02 -6.315E-02 1.540E+00 -5.708E-02 -4.666E-02 -6.618E-02 1.580E+00 -5.783E-02 -4.722E-02 -6.710E-02 1.760E+00 -6.077E-02 -4.947E-02 -7.078E-02 1.820E+00 -6.148E-02 -5.007E-02 -7.192E-02 2.000E+00 -6.375E-02 -5.160E-02 -7.475E-02 2.060E+00 -6.437E-02 -5.197E-02 -7.564E-02 2.140E+00 -6.515E-02 -5.254E-02 -7.657E-02 2.280E+00 -6.621E-02 -5.344E-02 -7.817E-02 2.360E+00 -6.685E-02 -5.384E-02 -7.897E-02 2.500E+00 -6.776E-02 -5.451E-02 -8.017E-02 2.640E+00 -6.853E-02 -5.517E-02 -8.121E-02 2.860E+00 -6.965E-02 -5.640E-02 -8.250E-02 3.140E+00 -7.136E-02 -5.839E-02 -8.409E-02 3.240E+00 -7.228E-02 -5.909E-02 -8.472E-02 3.440E+00 -7.406E-02 -6.050E-02 -8.630E-02 6.600E+00 -1.022E-01 -8.278E-02 -1.285E-01 | [Pulldown] -3.300E+00 -3.369E-01 -2.783E-01 -3.800E-01 -1.020E+00 -1.041E-01 -8.602E-02 -1.175E-01 -1.000E+00 -1.021E-01 -8.434E-02 -1.152E-01 -9.600E-01 -9.802E-02 -8.096E-02 -1.106E-01 -9.400E-01 -9.597E-02 -7.928E-02 -1.082E-01 -9.200E-01 -9.393E-02 -7.759E-02 -1.059E-01 -9.000E-01 -9.189E-02 -7.590E-02 -1.036E-01 -8.800E-01 -8.985E-02 -7.422E-02 -1.013E-01 -8.600E-01 -8.781E-02 -7.253E-02 -9.903E-02 -8.400E-01 -8.576E-02 -7.084E-02 -9.673E-02 -8.200E-01 -8.372E-02 -6.916E-02 -9.443E-02 -8.000E-01 -8.168E-02 -6.747E-02 -9.213E-02 -7.800E-01 -7.964E-02 -6.578E-02 -8.982E-02 -7.600E-01 -7.760E-02 -6.410E-02 -8.752E-02 -7.200E-01 -7.351E-02 -6.072E-02 -8.291E-02 -7.000E-01 -7.147E-02 -5.904E-02 -8.061E-02 -6.600E-01 -6.739E-02 -5.566E-02 -7.600E-02 -6.400E-01 -6.534E-02 -5.398E-02 -7.370E-02 -6.000E-01 -6.126E-02 -5.060E-02 -6.909E-02 -5.800E-01 -5.922E-02 -4.892E-02 -6.679E-02 -5.000E-01 -5.105E-02 -4.217E-02 -5.758E-02 -2.200E-01 -2.246E-02 -1.855E-02 -2.533E-02 0.000E+00 0.000E+00 0.000E+00 0.000E+00 1.400E-01 1.427E-02 1.164E-02 1.640E-02 1.800E-01 1.801E-02 1.482E-02 2.081E-02 3.800E-01 3.594E-02 2.914E-02 4.163E-02 4.200E-01 3.926E-02 3.185E-02 4.558E-02 5.000E-01 4.577E-02 3.692E-02 5.309E-02 5.200E-01 4.727E-02 3.816E-02 5.500E-02 5.800E-01 5.175E-02 4.181E-02 6.017E-02 6.200E-01 5.457E-02 4.402E-02 6.354E-02 6.400E-01 5.597E-02 4.508E-02 6.510E-02 7.400E-01 6.198E-02 4.983E-02 7.226E-02 7.600E-01 6.316E-02 5.081E-02 7.362E-02 8.400E-01 6.747E-02 5.426E-02 7.893E-02 8.600E-01 6.857E-02 5.513E-02 8.010E-02 9.000E-01 7.049E-02 5.665E-02 8.242E-02 9.200E-01 7.143E-02 5.738E-02 8.356E-02 1.020E+00 7.569E-02 6.068E-02 8.862E-02 1.060E+00 7.713E-02 6.192E-02 9.044E-02 1.080E+00 7.781E-02 6.245E-02 9.130E-02 1.200E+00 8.137E-02 6.511E-02 9.575E-02 1.220E+00 8.193E-02 6.553E-02 9.642E-02 1.260E+00 8.293E-02 6.630E-02 9.770E-02 1.320E+00 8.433E-02 6.730E-02 9.945E-02 1.440E+00 8.655E-02 6.902E-02 1.022E-01 1.480E+00 8.711E-02 6.945E-02 1.030E-01 1.500E+00 8.734E-02 6.958E-02 1.034E-01 1.640E+00 8.884E-02 7.065E-02 1.053E-01 1.660E+00 8.899E-02 7.075E-02 1.056E-01 1.720E+00 8.944E-02 7.108E-02 1.062E-01 1.800E+00 8.991E-02 7.142E-02 1.069E-01 1.840E+00 9.011E-02 7.163E-02 1.071E-01 1.920E+00 9.046E-02 7.182E-02 1.075E-01 2.060E+00 9.074E-02 7.210E-02 1.080E-01 2.300E+00 9.093E-02 7.234E-02 1.082E-01 2.320E+00 9.098E-02 7.234E-02 1.082E-01 2.440E+00 9.098E-02 7.234E-02 1.082E-01 3.000E+00 9.098E-02 7.234E-02 1.082E-01 3.100E+00 9.098E-02 7.234E-02 1.082E-01 3.300E+00 9.098E-02 7.234E-02 1.082E-01 6.600E+00 9.098E-02 7.234E-02 1.082E-01 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 0.000V 0.000V 0.000V 55.000pS 0.000V 0.000V 0.000V 82.500pS 0.000V 0.000V 0.000V 87.500pS 0.000V 0.000V 50.642uV 120.000pS 0.000V 0.000V 1.631mV 127.500pS 0.000V 0.000V 2.694mV 160.000pS 0.000V 0.000V 15.750mV 170.000pS 0.000V 0.000V 18.241mV 172.500pS 0.000V 10.138uV 18.748mV 177.500pS 0.000V 101.376uV 19.487mV 182.500pS 0.000V 263.577uV 19.851mV 190.000pS 0.000V 496.742uV 21.223mV 197.500pS 0.000V 1.095mV 25.304mV 220.000pS 0.000V 8.556mV 39.032mV 227.500pS 324.308uV 12.713mV 43.592mV 250.000pS 1.530mV 20.123mV 66.887mV 260.000pS 2.929mV 24.553mV 77.563mV 265.000pS 4.743mV 28.833mV 83.913mV 270.000pS 6.902mV 33.722mV 90.101mV 292.500pS 19.144mV 47.778mV 121.226mV 310.000pS 27.951mV 63.471mV 150.497mV 340.000pS 52.923mV 93.793mV 198.707mV 350.000pS 61.041mV 103.393mV 215.520mV 382.500pS 93.097mV 143.041mV 269.302mV 427.500pS 152.283mV 196.568mV 343.340mV 500.000pS 252.717mV 285.677mV 441.685mV 522.500pS 282.412mV 310.413mV 466.095mV 540.000pS 306.735mV 326.126mV 484.731mV 557.500pS 327.511mV 340.319mV 500.936mV 590.000pS 363.185mV 368.603mV 526.662mV 637.500pS 407.068mV 407.024mV 565.150mV 660.000pS 426.628mV 419.088mV 585.406mV 685.000pS 445.782mV 437.538mV 610.018mV 700.000pS 458.451mV 449.095mV 623.590mV 757.500pS 502.435mV 487.111mV 697.121mV 770.000pS 511.657mV 495.120mV 718.695mV 782.500pS 521.893mV 506.676mV 742.496mV 805.000pS 542.669mV 527.864mV 786.352mV 827.500pS 566.993mV 552.904mV 841.146mV 842.500pS 585.336mV 572.469mV 879.330mV 870.000pS 627.496mV 613.527mV 954.786mV 897.500pS 673.609mV 655.902mV 1.037V 915.000pS 705.837mV 689.660mV 1.092V 967.500pS 819.750mV 789.008mV 1.256V 977.500pS 842.959mV 812.223mV 1.287V 982.500pS 854.715mV 823.172mV 1.304V 1.020nS 950.791mV 908.023mV 1.426V 1.150nS 1.294V 1.232V 1.835V 1.155nS 1.308V 1.243V 1.849V 1.185nS 1.388V 1.312V 1.933V 1.193nS 1.409V 1.327V 1.951V 1.285nS 1.649V 1.519V 2.167V 1.290nS 1.661V 1.528V 2.177V 1.315nS 1.718V 1.571V 2.226V 1.375nS 1.837V 1.663V 2.319V 1.390nS 1.864V 1.681V 2.339V 1.415nS 1.905V 1.711V 2.367V 1.465nS 1.979V 1.762V 2.416V 1.515nS 2.040V 1.801V 2.453V 1.538nS 2.061V 1.812V 2.467V 1.545nS 2.068V 1.817V 2.473V 1.565nS 2.089V 1.829V 2.483V 1.590nS 2.108V 1.846V 2.497V 1.608nS 2.123V 1.850V 2.507V 1.635nS 2.142V 1.865V 2.520V 1.655nS 2.158V 1.870V 2.532V 1.658nS 2.160V 1.871V 2.533V 1.665nS 2.166V 1.877V 2.534V 1.680nS 2.174V 1.885V 2.537V 1.688nS 2.178V 1.887V 2.539V 1.708nS 2.190V 1.890V 2.548V 1.720nS 2.198V 1.895V 2.551V 1.735nS 2.207V 1.902V 2.553V 1.750nS 2.214V 1.906V 2.554V 1.758nS 2.219V 1.907V 2.554V 1.760nS 2.220V 1.907V 2.554V 1.765nS 2.223V 1.907V 2.555V 1.768nS 2.225V 1.907V 2.555V 1.773nS 2.227V 1.908V 2.556V 1.785nS 2.230V 1.909V 2.558V 1.788nS 2.231V 1.909V 2.558V 1.800nS 2.238V 1.909V 2.561V 1.813nS 2.244V 1.909V 2.561V 1.815nS 2.245V 1.909V 2.562V 1.823nS 2.246V 1.909V 2.562V 1.825nS 2.247V 1.909V 2.562V 1.835nS 2.247V 1.909V 2.564V 1.840nS 2.248V 1.909V 2.564V 1.848nS 2.248V 1.909V 2.564V 1.850nS 2.248V 1.909V 2.564V 1.863nS 2.250V 1.909V 2.564V 1.870nS 2.251V 1.909V 2.564V 1.875nS 2.251V 1.909V 2.564V 1.880nS 2.251V 1.909V 2.564V 1.883nS 2.251V 1.909V 2.564V 1.888nS 2.251V 1.909V 2.564V 1.895nS 2.251V 1.909V 2.564V 1.905nS 2.251V 1.909V 2.564V 1.915nS 2.251V 1.909V 2.564V 2.100nS 2.251V 1.909V 2.564V [Falling Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 2.251V 1.909V 2.564V 17.500pS 2.251V 1.909V 2.564V 20.000pS 2.251V 1.909V 2.564V 25.000pS 2.251V 1.909V 2.564V 27.500pS 2.251V 1.909V 2.564V 35.000pS 2.251V 1.908V 2.564V 37.500pS 2.251V 1.908V 2.564V 42.500pS 2.251V 1.908V 2.564V 62.500pS 2.251V 1.908V 2.563V 75.000pS 2.251V 1.907V 2.562V 80.000pS 2.251V 1.906V 2.561V 82.500pS 2.251V 1.906V 2.561V 95.000pS 2.250V 1.904V 2.559V 102.500pS 2.249V 1.904V 2.557V 122.500pS 2.245V 1.901V 2.549V 125.000pS 2.244V 1.901V 2.548V 145.000pS 2.240V 1.896V 2.545V 147.500pS 2.240V 1.895V 2.545V 155.000pS 2.238V 1.894V 2.541V 157.500pS 2.237V 1.893V 2.539V 165.000pS 2.236V 1.892V 2.531V 175.000pS 2.234V 1.890V 2.524V 190.000pS 2.233V 1.888V 2.507V 207.500pS 2.231V 1.879V 2.483V 212.500pS 2.231V 1.876V 2.474V 222.500pS 2.227V 1.871V 2.457V 232.500pS 2.220V 1.868V 2.435V 240.000pS 2.216V 1.863V 2.415V 255.000pS 2.213V 1.853V 2.375V 260.000pS 2.211V 1.850V 2.360V 277.500pS 2.199V 1.835V 2.297V 295.000pS 2.182V 1.818V 2.224V 297.500pS 2.180V 1.815V 2.213V 305.000pS 2.173V 1.804V 2.177V 310.000pS 2.168V 1.795V 2.152V 320.000pS 2.155V 1.779V 2.103V 325.000pS 2.147V 1.772V 2.076V 340.000pS 2.123V 1.744V 1.991V 352.500pS 2.098V 1.716V 1.924V 410.000pS 1.938V 1.566V 1.620V 415.000pS 1.920V 1.549V 1.598V 432.500pS 1.855V 1.491V 1.516V 465.000pS 1.719V 1.371V 1.376V 502.500pS 1.559V 1.225V 1.218V 537.500pS 1.414V 1.090V 1.068V 540.000pS 1.405V 1.081V 1.058V 580.000pS 1.258V 949.385mV 895.313mV 687.500pS 875.555mV 607.241mV 497.123mV 717.500pS 772.889mV 518.740mV 393.358mV 720.000pS 763.666mV 511.543mV 385.052mV 747.500pS 668.904mV 434.071mV 299.147mV 752.500pS 650.864mV 421.065mV 286.079mV 757.500pS 633.736mV 408.960mV 273.315mV 795.000pS 512.725mV 318.665mV 184.776mV 797.500pS 504.820mV 313.069mV 180.015mV 820.000pS 438.892mV 266.375mV 140.709mV 837.500pS 390.721mV 233.266mV 117.207mV 867.500pS 319.442mV 182.477mV 79.928mV 880.000pS 292.838mV 160.072mV 71.216mV 882.500pS 287.588mV 155.916mV 68.683mV 912.500pS 232.394mV 116.481mV 41.129mV 920.000pS 218.103mV 107.458mV 37.685mV 927.500pS 206.448mV 98.030mV 33.430mV 942.500pS 183.949mV 83.838mV 22.287mV 962.500pS 155.166mV 66.300mV 16.918mV 970.000pS 145.233mV 58.595mV 13.271mV 975.000pS 138.240mV 55.655mV 10.232mV 985.000pS 126.382mV 50.282mV 4.863mV 990.000pS 120.707mV 45.721mV 3.343mV 997.500pS 113.612mV 39.537mV 1.823mV 1000.000pS 111.180mV 38.219mV 1.520mV 1.013nS 98.005mV 34.671mV 607.816uV 1.023nS 89.086mV 31.832mV 303.908uV 1.030nS 81.079mV 26.358mV 0.000V 1.035nS 77.025mV 23.114mV 0.000V 1.038nS 75.505mV 21.897mV 0.000V 1.045nS 71.147mV 18.450mV 0.000V 1.050nS 66.890mV 16.930mV 0.000V 1.058nS 60.201mV 15.612mV 0.000V 1.070nS 53.006mV 13.280mV 0.000V 1.090nS 38.107mV 6.894mV 0.000V 1.113nS 27.162mV 912.383uV 0.000V 1.130nS 18.243mV 101.376uV 0.000V 1.135nS 17.128mV 0.000V 0.000V 1.138nS 16.723mV 0.000V 0.000V 1.155nS 12.973mV 0.000V 0.000V 1.165nS 9.223mV 0.000V 0.000V 1.175nS 5.676mV 0.000V 0.000V 1.195nS 101.349uV 0.000V 0.000V 1.210nS -810.793uV 0.000V 0.000V 1.223nS -1.520mV 0.000V 0.000V 1.243nS -101.349uV 0.000V 0.000V 1.253nS -101.349uV 0.000V 0.000V 1.260nS 0.000V 0.000V 0.000V 1.268nS 0.000V 0.000V 0.000V 1.270nS 0.000V 0.000V 0.000V 1.278nS 0.000V 0.000V 0.000V 1.283nS 0.000V 0.000V 0.000V 1.285nS 0.000V 0.000V 0.000V 1.320nS 0.000V 0.000V 0.000V [Rising Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.000S 610.300mV 673.700mV 582.500mV 10.000pS 610.300mV 673.700mV 582.500mV 15.000pS 610.300mV 673.700mV 582.700mV 17.500pS 610.300mV 673.700mV 583.000mV 50.000pS 610.300mV 673.700mV 585.900mV 52.500pS 610.300mV 673.700mV 586.400mV 55.000pS 610.400mV 673.700mV 587.000mV 57.500pS 610.500mV 673.700mV 587.600mV 70.000pS 611.100mV 673.700mV 591.800mV 80.000pS 612.000mV 673.500mV 596.500mV 97.500pS 612.700mV 673.900mV 602.300mV 112.500pS 613.000mV 674.500mV 604.000mV 120.000pS 613.300mV 675.800mV 604.200mV 125.000pS 614.000mV 677.100mV 604.700mV 132.500pS 614.900mV 680.900mV 607.600mV 162.500pS 624.000mV 694.900mV 628.800mV 177.500pS 628.400mV 708.200mV 643.900mV 185.000pS 630.400mV 713.000mV 653.300mV 200.000pS 634.000mV 728.300mV 673.700mV 202.500pS 635.300mV 731.200mV 677.500mV 225.000pS 649.800mV 762.700mV 719.200mV 227.500pS 651.200mV 766.900mV 724.800mV 237.500pS 659.300mV 781.400mV 749.600mV 250.000pS 672.000mV 803.200mV 779.000mV 262.500pS 685.800mV 827.300mV 810.300mV 297.500pS 737.200mV 907.900mV 914.100mV 310.000pS 760.800mV 941.600mV 956.500mV 315.000pS 770.100mV 953.900mV 972.900mV 325.000pS 791.200mV 979.500mV 1.007V 330.000pS 803.000mV 994.900mV 1.023V 332.500pS 809.000mV 1.003V 1.032V 385.000pS 947.300mV 1.174V 1.240V 392.500pS 972.600mV 1.199V 1.271V 527.500pS 1.462V 1.644V 1.830V 545.000pS 1.525V 1.699V 1.899V 547.500pS 1.533V 1.707V 1.908V 560.000pS 1.580V 1.743V 1.953V 617.500pS 1.780V 1.899V 2.159V 657.500pS 1.907V 1.994V 2.280V 685.000pS 1.983V 2.051V 2.349V 717.500pS 2.064V 2.115V 2.421V 725.000pS 2.084V 2.129V 2.434V 727.500pS 2.089V 2.133V 2.439V 740.000pS 2.116V 2.154V 2.463V 760.000pS 2.160V 2.187V 2.499V 822.500pS 2.280V 2.285V 2.606V 835.000pS 2.303V 2.301V 2.626V 900.000pS 2.404V 2.392V 2.739V 932.500pS 2.453V 2.436V 2.802V 1.095nS 2.717V 2.676V 3.156V 1.133nS 2.785V 2.726V 3.228V 1.155nS 2.826V 2.756V 3.269V 1.198nS 2.901V 2.805V 3.342V 1.220nS 2.938V 2.831V 3.374V 1.258nS 2.993V 2.863V 3.421V 1.270nS 3.012V 2.875V 3.435V 1.295nS 3.043V 2.896V 3.460V 1.343nS 3.094V 2.923V 3.499V 1.360nS 3.112V 2.936V 3.507V 1.383nS 3.131V 2.941V 3.523V 1.408nS 3.152V 2.956V 3.538V 1.410nS 3.154V 2.957V 3.539V 1.415nS 3.158V 2.958V 3.541V 1.433nS 3.170V 2.960V 3.545V 1.435nS 3.171V 2.960V 3.546V 1.443nS 3.176V 2.961V 3.551V 1.475nS 3.195V 2.975V 3.564V 1.500nS 3.210V 2.979V 3.578V 1.518nS 3.220V 2.981V 3.580V 1.528nS 3.224V 2.985V 3.582V 1.555nS 3.238V 2.995V 3.594V 1.570nS 3.244V 2.998V 3.598V 1.575nS 3.246V 2.999V 3.599V 1.588nS 3.253V 2.999V 3.599V 1.593nS 3.256V 2.999V 3.599V 1.595nS 3.258V 2.999V 3.599V 1.598nS 3.259V 3.000V 3.599V 1.608nS 3.261V 3.000V 3.600V 1.615nS 3.264V 3.000V 3.600V 1.620nS 3.266V 3.000V 3.600V 1.628nS 3.270V 3.000V 3.600V 1.633nS 3.273V 3.000V 3.600V 1.640nS 3.276V 3.000V 3.600V 1.645nS 3.278V 3.000V 3.600V 1.653nS 3.281V 3.000V 3.600V 1.678nS 3.283V 3.000V 3.600V 1.703nS 3.293V 3.000V 3.600V 1.715nS 3.297V 3.000V 3.600V 1.725nS 3.299V 3.000V 3.600V 1.755nS 3.301V 3.000V 3.600V 1.763nS 3.301V 3.000V 3.600V 1.775nS 3.301V 3.000V 3.600V 1.785nS 3.301V 3.000V 3.600V 1.788nS 3.301V 3.000V 3.600V 1.805nS 3.300V 3.000V 3.600V 1.815nS 3.300V 3.000V 3.600V 1.825nS 3.300V 3.000V 3.600V 1.833nS 3.300V 3.000V 3.600V 1.840nS 3.300V 3.000V 3.600V 1.875nS 3.300V 3.000V 3.600V [Falling Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.000S 3.300V 3.000V 3.600V 5.000pS 3.300V 3.000V 3.600V 182.500pS 3.300V 3.000V 3.600V 195.000pS 3.300V 3.000V 3.600V 222.500pS 3.300V 3.000V 3.600V 227.500pS 3.300V 3.000V 3.600V 235.000pS 3.300V 3.000V 3.599V 240.000pS 3.300V 3.000V 3.599V 250.000pS 3.300V 3.000V 3.599V 255.000pS 3.300V 3.000V 3.599V 270.000pS 3.300V 3.000V 3.600V 277.500pS 3.300V 3.000V 3.600V 295.000pS 3.300V 3.000V 3.600V 307.500pS 3.300V 3.000V 3.600V 317.500pS 3.300V 3.000V 3.601V 332.500pS 3.300V 3.000V 3.599V 357.500pS 3.300V 3.000V 3.577V 365.000pS 3.300V 3.000V 3.566V 367.500pS 3.300V 3.000V 3.561V 390.000pS 3.300V 3.000V 3.503V 422.500pS 3.300V 3.000V 3.362V 425.000pS 3.300V 3.000V 3.348V 432.500pS 3.300V 3.000V 3.303V 435.000pS 3.300V 3.001V 3.287V 440.000pS 3.300V 3.000V 3.256V 442.500pS 3.300V 3.000V 3.241V 447.500pS 3.300V 3.000V 3.209V 452.500pS 3.300V 3.000V 3.175V 455.000pS 3.300V 2.999V 3.158V 457.500pS 3.299V 2.998V 3.140V 465.000pS 3.298V 2.994V 3.084V 472.500pS 3.295V 2.989V 3.028V 497.500pS 3.264V 2.969V 2.827V 502.500pS 3.255V 2.963V 2.785V 545.000pS 3.127V 2.871V 2.404V 560.000pS 3.064V 2.825V 2.279V 582.500pS 2.953V 2.738V 2.092V 592.500pS 2.899V 2.697V 2.017V 597.500pS 2.873V 2.674V 1.980V 605.000pS 2.828V 2.641V 1.925V 647.500pS 2.549V 2.425V 1.656V 735.000pS 1.942V 1.921V 1.235V 762.500pS 1.773V 1.768V 1.126V 770.000pS 1.730V 1.727V 1.099V 805.000pS 1.538V 1.558V 990.800mV 815.000pS 1.491V 1.515V 961.800mV 830.000pS 1.423V 1.446V 924.600mV 860.000pS 1.299V 1.325V 860.800mV 885.000pS 1.215V 1.231V 815.500mV 917.500pS 1.114V 1.130V 763.700mV 947.500pS 1.034V 1.051V 726.700mV 972.500pS 974.400mV 989.900mV 700.200mV 1.005nS 906.900mV 929.300mV 674.800mV 1.013nS 893.200mV 918.000mV 667.800mV 1.045nS 839.100mV 865.400mV 642.100mV 1.055nS 823.500mV 852.500mV 638.600mV 1.063nS 812.700mV 843.900mV 636.600mV 1.070nS 802.900mV 833.200mV 630.900mV 1.083nS 785.600mV 819.100mV 622.200mV 1.085nS 782.700mV 815.900mV 621.000mV 1.088nS 779.800mV 812.900mV 620.300mV 1.105nS 759.000mV 793.200mV 617.000mV 1.108nS 755.700mV 791.200mV 615.600mV 1.110nS 752.400mV 789.500mV 614.200mV 1.125nS 738.000mV 775.400mV 603.800mV 1.150nS 710.300mV 754.900mV 599.100mV 1.153nS 708.400mV 752.800mV 598.200mV 1.163nS 701.000mV 747.600mV 594.300mV 1.180nS 686.700mV 733.100mV 586.300mV 1.190nS 678.700mV 730.100mV 583.300mV 1.195nS 673.500mV 728.200mV 582.600mV 1.205nS 667.700mV 722.300mV 581.800mV 1.208nS 666.700mV 719.900mV 581.800mV 1.215nS 661.000mV 714.800mV 582.100mV 1.225nS 652.400mV 711.800mV 582.100mV 1.233nS 649.500mV 710.700mV 582.400mV 1.238nS 648.700mV 708.700mV 582.500mV 1.240nS 648.300mV 707.100mV 582.500mV 1.248nS 645.000mV 702.200mV 582.500mV 1.253nS 640.600mV 698.800mV 582.500mV 1.260nS 634.400mV 694.900mV 582.500mV 1.265nS 631.900mV 693.700mV 582.500mV 1.275nS 629.700mV 692.800mV 582.500mV 1.283nS 627.500mV 692.000mV 582.500mV 1.293nS 621.600mV 690.400mV 582.500mV 1.315nS 611.800mV 680.900mV 582.500mV 1.325nS 610.900mV 677.600mV 582.500mV 1.330nS 610.800mV 676.000mV 582.500mV 1.340nS 610.700mV 674.700mV 582.500mV 1.355nS 610.300mV 673.900mV 582.500mV 1.360nS 610.300mV 673.800mV 582.500mV 1.365nS 610.300mV 673.700mV 582.500mV 1.373nS 610.300mV 673.700mV 582.500mV 1.375nS 610.300mV 673.700mV 582.500mV 1.383nS 610.300mV 673.700mV 582.500mV 1.385nS 610.300mV 673.700mV 582.500mV 1.393nS 610.300mV 673.700mV 582.500mV 1.395nS 610.300mV 673.700mV 582.500mV 1.403nS 610.300mV 673.700mV 582.500mV 1.510nS 610.300mV 673.700mV 582.500mV [Ramp] dV/dt_r 1.332E+00/6.650E-10 1.130E+00/6.848E-10 1.519E+00/6.626E-10 dV/dt_f 1.614E+00/2.907E-10 1.396E+00/2.874E-10 1.811E+00/2.703E-10 R_load = 50 | | [Model] tri_5v0 Model_type 3-state Vref=0.000E+00 Rref=1.000E+06 Cref=1.500E-11 Vmeas=2.500E+00 C_comp 303.000fF 300.000fF 305.000fF | [Voltage Range] 5.000E+00 4.500E+00 5.500E+00 [POWER Clamp Reference] 5.000E+00 4.500E+00 5.500E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 5.000E+00 4.500E+00 5.500E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -5.000E+00 -1.566E+00 -1.697E+00 -1.351E+00 -1.020E+00 -6.600E-02 -8.934E-02 -4.699E-02 -1.000E+00 -5.889E-02 -8.154E-02 -4.111E-02 -9.600E-01 -4.289E-02 -6.483E-02 -2.661E-02 -9.400E-01 -3.560E-02 -5.692E-02 -2.041E-02 -9.200E-01 -2.880E-02 -4.921E-02 -1.493E-02 -9.000E-01 -2.260E-02 -4.191E-02 -1.034E-02 -8.800E-01 -1.721E-02 -3.520E-02 -6.807E-03 -8.600E-01 -1.261E-02 -2.889E-02 -4.146E-03 -8.400E-01 -8.813E-03 -2.328E-02 -2.361E-03 -8.200E-01 -5.816E-03 -1.817E-02 -1.179E-03 -8.000E-01 -3.600E-03 -1.370E-02 -4.406E-04 -7.800E-01 -2.073E-03 -1.002E-02 -1.529E-04 -7.600E-01 -1.066E-03 -7.091E-03 -1.726E-05 -7.400E-01 -4.798E-04 -4.794E-03 0.000E+00 -7.000E-01 -4.660E-05 -2.018E-03 0.000E+00 -6.800E-01 0.000E+00 -1.190E-03 0.000E+00 -6.600E-01 0.000E+00 -6.627E-04 0.000E+00 -6.200E-01 0.000E+00 -6.627E-04 0.000E+00 -4.600E-01 0.000E+00 -4.852E-04 0.000E+00 -2.400E-01 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 1.600E-01 0.000E+00 0.000E+00 0.000E+00 2.000E-01 0.000E+00 0.000E+00 0.000E+00 2.200E-01 0.000E+00 0.000E+00 0.000E+00 3.800E-01 0.000E+00 0.000E+00 0.000E+00 4.200E-01 0.000E+00 0.000E+00 0.000E+00 5.000E-01 0.000E+00 0.000E+00 0.000E+00 5.400E-01 0.000E+00 0.000E+00 0.000E+00 6.200E-01 0.000E+00 0.000E+00 0.000E+00 6.400E-01 0.000E+00 0.000E+00 0.000E+00 7.800E-01 0.000E+00 0.000E+00 0.000E+00 8.200E-01 0.000E+00 0.000E+00 0.000E+00 9.200E-01 0.000E+00 0.000E+00 0.000E+00 9.400E-01 0.000E+00 0.000E+00 0.000E+00 9.600E-01 0.000E+00 0.000E+00 0.000E+00 1.060E+00 0.000E+00 0.000E+00 0.000E+00 1.080E+00 0.000E+00 0.000E+00 0.000E+00 1.180E+00 0.000E+00 0.000E+00 0.000E+00 1.240E+00 0.000E+00 0.000E+00 0.000E+00 1.320E+00 0.000E+00 0.000E+00 0.000E+00 1.360E+00 0.000E+00 0.000E+00 0.000E+00 1.480E+00 0.000E+00 0.000E+00 0.000E+00 1.520E+00 0.000E+00 0.000E+00 0.000E+00 1.620E+00 0.000E+00 0.000E+00 0.000E+00 1.660E+00 0.000E+00 0.000E+00 0.000E+00 1.680E+00 0.000E+00 0.000E+00 0.000E+00 1.780E+00 0.000E+00 0.000E+00 0.000E+00 1.800E+00 0.000E+00 0.000E+00 0.000E+00 1.920E+00 0.000E+00 0.000E+00 0.000E+00 1.980E+00 0.000E+00 0.000E+00 0.000E+00 2.120E+00 0.000E+00 0.000E+00 0.000E+00 2.220E+00 0.000E+00 0.000E+00 0.000E+00 2.300E+00 0.000E+00 0.000E+00 0.000E+00 2.400E+00 0.000E+00 0.000E+00 0.000E+00 2.420E+00 0.000E+00 0.000E+00 0.000E+00 2.600E+00 0.000E+00 0.000E+00 0.000E+00 2.620E+00 0.000E+00 0.000E+00 0.000E+00 2.920E+00 0.000E+00 0.000E+00 0.000E+00 2.980E+00 0.000E+00 0.000E+00 0.000E+00 3.060E+00 0.000E+00 0.000E+00 0.000E+00 3.360E+00 0.000E+00 0.000E+00 0.000E+00 3.480E+00 0.000E+00 0.000E+00 0.000E+00 4.220E+00 0.000E+00 0.000E+00 0.000E+00 4.360E+00 0.000E+00 0.000E+00 0.000E+00 1.000E+01 0.000E+00 0.000E+00 0.000E+00 | [Power Clamp] -5.000E+00 7.899E-01 1.011E+00 7.368E-01 -1.020E+00 4.922E-02 6.169E-02 3.986E-02 -1.000E+00 4.604E-02 5.713E-02 3.669E-02 -9.600E-01 3.723E-02 4.711E-02 2.907E-02 -9.400E-01 3.463E-02 4.251E-02 2.571E-02 -9.200E-01 3.086E-02 3.806E-02 2.266E-02 -9.000E-01 2.749E-02 3.416E-02 1.989E-02 -8.800E-01 2.448E-02 3.042E-02 1.843E-02 -8.400E-01 1.913E-02 2.369E-02 1.409E-02 -8.200E-01 1.680E-02 2.084E-02 1.210E-02 -8.000E-01 1.469E-02 1.814E-02 1.023E-02 -7.600E-01 1.088E-02 1.361E-02 7.006E-03 -7.400E-01 9.178E-03 1.174E-02 5.894E-03 -7.200E-01 7.733E-03 9.920E-03 4.958E-03 -7.000E-01 6.418E-03 8.348E-03 4.291E-03 -6.600E-01 4.708E-03 5.443E-03 3.440E-03 -6.400E-01 4.173E-03 4.241E-03 3.213E-03 -6.200E-01 3.778E-03 3.338E-03 3.059E-03 -5.800E-01 3.228E-03 2.043E-03 2.708E-03 -5.400E-01 2.768E-03 1.839E-03 2.385E-03 -4.800E-01 2.593E-03 1.371E-03 1.870E-03 -4.400E-01 2.243E-03 1.016E-03 1.870E-03 -2.600E-01 8.280E-04 1.645E-04 7.875E-04 -1.800E-01 5.980E-04 1.349E-04 2.334E-04 -1.400E-01 3.580E-04 0.000E+00 2.334E-04 -8.000E-02 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 2.200E-01 0.000E+00 0.000E+00 0.000E+00 2.400E-01 0.000E+00 0.000E+00 0.000E+00 2.600E-01 0.000E+00 0.000E+00 0.000E+00 2.800E-01 0.000E+00 0.000E+00 0.000E+00 3.000E-01 0.000E+00 0.000E+00 0.000E+00 3.800E-01 0.000E+00 0.000E+00 0.000E+00 5.200E-01 0.000E+00 0.000E+00 0.000E+00 6.600E-01 0.000E+00 0.000E+00 0.000E+00 7.000E-01 0.000E+00 0.000E+00 0.000E+00 7.400E-01 0.000E+00 0.000E+00 0.000E+00 8.600E-01 0.000E+00 0.000E+00 0.000E+00 1.020E+00 0.000E+00 0.000E+00 0.000E+00 1.180E+00 0.000E+00 0.000E+00 0.000E+00 1.200E+00 0.000E+00 0.000E+00 0.000E+00 1.240E+00 0.000E+00 0.000E+00 0.000E+00 1.300E+00 0.000E+00 0.000E+00 0.000E+00 1.440E+00 0.000E+00 0.000E+00 0.000E+00 1.580E+00 0.000E+00 0.000E+00 0.000E+00 1.620E+00 0.000E+00 0.000E+00 0.000E+00 1.740E+00 0.000E+00 0.000E+00 0.000E+00 1.880E+00 0.000E+00 0.000E+00 0.000E+00 1.960E+00 0.000E+00 0.000E+00 0.000E+00 2.060E+00 0.000E+00 0.000E+00 0.000E+00 2.120E+00 0.000E+00 0.000E+00 0.000E+00 2.280E+00 0.000E+00 0.000E+00 0.000E+00 2.340E+00 0.000E+00 0.000E+00 0.000E+00 2.440E+00 0.000E+00 0.000E+00 0.000E+00 2.480E+00 0.000E+00 0.000E+00 0.000E+00 2.620E+00 0.000E+00 0.000E+00 0.000E+00 2.780E+00 0.000E+00 0.000E+00 0.000E+00 2.940E+00 0.000E+00 0.000E+00 0.000E+00 3.000E+00 0.000E+00 0.000E+00 0.000E+00 3.020E+00 0.000E+00 0.000E+00 0.000E+00 3.340E+00 0.000E+00 0.000E+00 0.000E+00 3.360E+00 0.000E+00 0.000E+00 0.000E+00 3.460E+00 0.000E+00 0.000E+00 0.000E+00 3.700E+00 0.000E+00 0.000E+00 0.000E+00 3.800E+00 0.000E+00 0.000E+00 0.000E+00 4.080E+00 0.000E+00 0.000E+00 0.000E+00 4.140E+00 0.000E+00 0.000E+00 0.000E+00 4.340E+00 0.000E+00 0.000E+00 0.000E+00 4.620E+00 0.000E+00 0.000E+00 0.000E+00 4.820E+00 0.000E+00 0.000E+00 0.000E+00 5.000E+00 0.000E+00 0.000E+00 0.000E+00 5.200E+00 0.000E+00 0.000E+00 0.000E+00 5.300E+00 0.000E+00 0.000E+00 0.000E+00 5.360E+00 0.000E+00 0.000E+00 0.000E+00 1.000E+01 0.000E+00 0.000E+00 0.000E+00 | [Pullup] -5.000E+00 3.263E-01 2.859E-01 3.668E-01 -1.020E+00 6.657E-02 5.832E-02 7.483E-02 -1.000E+00 6.526E-02 5.718E-02 7.336E-02 -9.800E-01 6.396E-02 5.604E-02 7.189E-02 -9.600E-01 6.265E-02 5.489E-02 7.042E-02 -9.400E-01 6.135E-02 5.375E-02 6.896E-02 -9.200E-01 6.004E-02 5.260E-02 6.749E-02 -9.000E-01 5.874E-02 5.146E-02 6.602E-02 -8.800E-01 5.743E-02 5.032E-02 6.456E-02 -8.600E-01 5.613E-02 4.917E-02 6.309E-02 -8.400E-01 5.482E-02 4.803E-02 6.162E-02 -8.200E-01 5.352E-02 4.689E-02 6.015E-02 -8.000E-01 5.221E-02 4.574E-02 5.869E-02 -7.800E-01 5.090E-02 4.460E-02 5.722E-02 -7.600E-01 4.960E-02 4.346E-02 5.575E-02 -7.400E-01 4.829E-02 4.231E-02 5.429E-02 -7.200E-01 4.699E-02 4.117E-02 5.282E-02 -7.000E-01 4.568E-02 4.003E-02 5.135E-02 -6.600E-01 4.307E-02 3.774E-02 4.842E-02 -6.400E-01 4.177E-02 3.659E-02 4.695E-02 -6.000E-01 3.916E-02 3.431E-02 4.402E-02 -5.400E-01 3.524E-02 3.088E-02 3.961E-02 -5.000E-01 3.263E-02 2.859E-02 3.668E-02 -4.800E-01 3.133E-02 2.745E-02 3.521E-02 -4.400E-01 2.872E-02 2.516E-02 3.228E-02 -4.200E-01 2.741E-02 2.402E-02 3.081E-02 -2.600E-01 1.697E-02 1.487E-02 1.907E-02 -2.400E-01 1.566E-02 1.372E-02 1.761E-02 0.000E+00 0.000E+00 0.000E+00 0.000E+00 2.200E-01 -1.434E-02 -1.249E-02 -1.607E-02 2.400E-01 -1.558E-02 -1.358E-02 -1.802E-02 2.800E-01 -1.851E-02 -1.577E-02 -2.075E-02 3.000E-01 -1.976E-02 -1.728E-02 -2.216E-02 3.800E-01 -2.440E-02 -2.126E-02 -2.772E-02 5.200E-01 -3.273E-02 -2.842E-02 -3.670E-02 6.200E-01 -3.844E-02 -3.344E-02 -4.310E-02 6.600E-01 -4.063E-02 -3.534E-02 -4.571E-02 7.400E-01 -4.508E-02 -3.913E-02 -5.059E-02 8.600E-01 -5.110E-02 -4.443E-02 -5.768E-02 1.000E+00 -5.818E-02 -5.033E-02 -6.547E-02 1.020E+00 -5.919E-02 -5.119E-02 -6.654E-02 1.180E+00 -6.651E-02 -5.766E-02 -7.495E-02 1.200E+00 -6.739E-02 -5.823E-02 -7.599E-02 1.300E+00 -7.152E-02 -6.193E-02 -8.088E-02 1.360E+00 -7.409E-02 -6.402E-02 -8.339E-02 1.500E+00 -7.957E-02 -6.875E-02 -8.970E-02 1.600E+00 -8.326E-02 -7.196E-02 -9.392E-02 1.680E+00 -8.611E-02 -7.418E-02 -9.709E-02 1.700E+00 -8.658E-02 -7.478E-02 -9.788E-02 1.880E+00 -9.245E-02 -7.968E-02 -1.044E-01 1.960E+00 -9.479E-02 -8.170E-02 -1.071E-01 2.060E+00 -9.766E-02 -8.395E-02 -1.104E-01 2.120E+00 -9.939E-02 -8.531E-02 -1.122E-01 2.320E+00 -1.042E-01 -8.941E-02 -1.179E-01 2.380E+00 -1.056E-01 -9.046E-02 -1.194E-01 2.400E+00 -1.060E-01 -9.081E-02 -1.200E-01 2.500E+00 -1.081E-01 -9.260E-02 -1.224E-01 2.620E+00 -1.103E-01 -9.438E-02 -1.252E-01 2.760E+00 -1.129E-01 -9.640E-02 -1.281E-01 2.780E+00 -1.133E-01 -9.663E-02 -1.285E-01 2.900E+00 -1.151E-01 -9.813E-02 -1.308E-01 2.960E+00 -1.160E-01 -9.890E-02 -1.318E-01 3.000E+00 -1.166E-01 -9.927E-02 -1.325E-01 3.180E+00 -1.189E-01 -1.010E-01 -1.352E-01 3.200E+00 -1.191E-01 -1.012E-01 -1.354E-01 3.280E+00 -1.201E-01 -1.019E-01 -1.366E-01 3.460E+00 -1.219E-01 -1.033E-01 -1.388E-01 3.500E+00 -1.222E-01 -1.036E-01 -1.392E-01 3.800E+00 -1.246E-01 -1.054E-01 -1.423E-01 3.940E+00 -1.255E-01 -1.063E-01 -1.435E-01 4.160E+00 -1.269E-01 -1.077E-01 -1.450E-01 4.460E+00 -1.287E-01 -1.103E-01 -1.468E-01 4.680E+00 -1.305E-01 -1.122E-01 -1.480E-01 4.820E+00 -1.322E-01 -1.133E-01 -1.488E-01 5.180E+00 -1.365E-01 -1.164E-01 -1.520E-01 1.000E+01 -1.944E-01 -1.574E-01 -2.243E-01 | [Pulldown] -5.000E+00 -6.009E-01 -5.231E-01 -6.626E-01 -1.020E+00 -1.226E-01 -1.067E-01 -1.352E-01 -1.000E+00 -1.202E-01 -1.046E-01 -1.325E-01 -9.600E-01 -1.154E-01 -1.004E-01 -1.272E-01 -9.400E-01 -1.130E-01 -9.834E-02 -1.246E-01 -9.200E-01 -1.106E-01 -9.624E-02 -1.219E-01 -9.000E-01 -1.082E-01 -9.415E-02 -1.193E-01 -8.800E-01 -1.057E-01 -9.206E-02 -1.166E-01 -8.600E-01 -1.033E-01 -8.997E-02 -1.140E-01 -8.400E-01 -1.009E-01 -8.787E-02 -1.113E-01 -8.200E-01 -9.854E-02 -8.578E-02 -1.087E-01 -8.000E-01 -9.614E-02 -8.369E-02 -1.060E-01 -7.800E-01 -9.373E-02 -8.160E-02 -1.034E-01 -7.600E-01 -9.133E-02 -7.951E-02 -1.007E-01 -7.400E-01 -8.893E-02 -7.741E-02 -9.806E-02 -7.000E-01 -8.412E-02 -7.323E-02 -9.276E-02 -6.800E-01 -8.172E-02 -7.114E-02 -9.011E-02 -6.600E-01 -7.931E-02 -6.904E-02 -8.746E-02 -6.200E-01 -7.451E-02 -6.486E-02 -8.216E-02 -4.600E-01 -5.528E-02 -4.812E-02 -6.096E-02 -2.400E-01 -2.884E-02 -2.511E-02 -3.180E-02 0.000E+00 0.000E+00 0.000E+00 0.000E+00 1.600E-01 1.959E-02 1.685E-02 2.206E-02 2.000E-01 2.446E-02 2.081E-02 2.749E-02 2.200E-01 2.630E-02 2.236E-02 2.957E-02 3.800E-01 4.487E-02 3.810E-02 5.056E-02 4.200E-01 4.929E-02 4.187E-02 5.568E-02 5.000E-01 5.803E-02 4.917E-02 6.551E-02 5.400E-01 6.221E-02 5.265E-02 7.024E-02 6.200E-01 7.032E-02 5.955E-02 7.956E-02 6.400E-01 7.224E-02 6.118E-02 8.171E-02 7.800E-01 8.471E-02 7.161E-02 9.594E-02 8.200E-01 8.806E-02 7.450E-02 9.989E-02 9.200E-01 9.622E-02 8.124E-02 1.092E-01 9.400E-01 9.775E-02 8.255E-02 1.110E-01 9.600E-01 9.921E-02 8.377E-02 1.127E-01 1.060E+00 1.063E-01 8.968E-02 1.209E-01 1.080E+00 1.076E-01 9.077E-02 1.224E-01 1.180E+00 1.137E-01 9.579E-02 1.294E-01 1.240E+00 1.171E-01 9.867E-02 1.334E-01 1.320E+00 1.214E-01 1.022E-01 1.384E-01 1.360E+00 1.234E-01 1.038E-01 1.407E-01 1.480E+00 1.288E-01 1.082E-01 1.470E-01 1.520E+00 1.304E-01 1.096E-01 1.489E-01 1.620E+00 1.339E-01 1.124E-01 1.531E-01 1.660E+00 1.351E-01 1.136E-01 1.547E-01 1.680E+00 1.358E-01 1.141E-01 1.555E-01 1.780E+00 1.387E-01 1.164E-01 1.589E-01 1.800E+00 1.392E-01 1.169E-01 1.596E-01 1.920E+00 1.421E-01 1.191E-01 1.629E-01 1.980E+00 1.433E-01 1.200E-01 1.646E-01 2.120E+00 1.456E-01 1.218E-01 1.674E-01 2.220E+00 1.469E-01 1.228E-01 1.690E-01 2.300E+00 1.477E-01 1.235E-01 1.701E-01 2.400E+00 1.486E-01 1.241E-01 1.712E-01 2.420E+00 1.487E-01 1.242E-01 1.714E-01 2.600E+00 1.496E-01 1.247E-01 1.727E-01 2.620E+00 1.496E-01 1.247E-01 1.728E-01 2.920E+00 1.499E-01 1.249E-01 1.733E-01 2.980E+00 1.499E-01 1.249E-01 1.733E-01 3.060E+00 1.499E-01 1.249E-01 1.733E-01 3.360E+00 1.499E-01 1.249E-01 1.733E-01 3.480E+00 1.499E-01 1.249E-01 1.733E-01 4.220E+00 1.499E-01 1.249E-01 1.733E-01 4.360E+00 1.499E-01 1.249E-01 1.733E-01 1.000E+01 1.499E-01 1.249E-01 1.733E-01 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 27.760mV 0.000V 0.000V 80.000pS 27.760mV 0.000V 0.000V 90.000pS 27.760mV -142.128uV 0.000V 92.500pS 27.760mV -131.976uV 0.000V 97.500pS 27.760mV 223.343uV 60.825uV 112.500pS 27.760mV 3.655mV 1.369mV 117.500pS 27.820mV 5.584mV 1.784mV 140.000pS 30.910mV 12.680mV 3.062mV 147.500pS 33.520mV 14.162mV 4.613mV 167.500pS 40.920mV 16.954mV 23.063mV 177.500pS 43.650mV 19.431mV 33.200mV 220.000pS 57.580mV 41.522mV 79.833mV 240.000pS 65.730mV 59.156mV 118.660mV 255.000pS 74.810mV 75.571mV 152.620mV 285.000pS 100.300mV 118.890mV 230.071mV 292.500pS 108.700mV 131.275mV 251.664mV 305.000pS 125.100mV 154.625mV 288.869mV 335.000pS 172.700mV 215.334mV 384.263mV 347.500pS 196.500mV 242.845mV 424.712mV 352.500pS 207.200mV 254.622mV 439.614mV 370.000pS 245.300mV 298.783mV 493.241mV 425.000pS 383.800mV 441.723mV 666.289mV 472.500pS 511.800mV 547.303mV 783.985mV 480.000pS 530.100mV 561.922mV 800.003mV 490.000pS 554.000mV 580.906mV 818.352mV 497.500pS 571.000mV 594.713mV 832.645mV 512.500pS 602.600mV 619.382mV 855.658mV 532.500pS 642.300mV 648.620mV 881.306mV 560.000pS 690.600mV 681.614mV 914.962mV 567.500pS 702.300mV 689.735mV 924.796mV 570.000pS 706.000mV 692.375mV 927.837mV 585.000pS 727.600mV 707.603mV 935.947mV 627.500pS 782.800mV 743.338mV 973.456mV 635.000pS 790.500mV 749.632mV 977.511mV 670.000pS 823.600mV 776.433mV 1.019V 695.000pS 844.200mV 795.925mV 1.052V 747.500pS 888.900mV 844.959mV 1.162V 750.000pS 891.300mV 847.802mV 1.169V 777.500pS 920.400mV 884.653mV 1.261V 802.500pS 952.000mV 929.119mV 1.360V 845.000pS 1.029V 1.024V 1.550V 872.500pS 1.094V 1.099V 1.679V 910.000pS 1.202V 1.214V 1.867V 930.000pS 1.269V 1.279V 1.969V 945.000pS 1.320V 1.333V 2.043V 1.015nS 1.575V 1.593V 2.404V 1.030nS 1.633V 1.650V 2.479V 1.177nS 2.257V 2.212V 3.226V 1.187nS 2.302V 2.248V 3.272V 1.260nS 2.614V 2.484V 3.562V 1.270nS 2.655V 2.515V 3.596V 1.310nS 2.804V 2.628V 3.717V 1.320nS 2.841V 2.655V 3.742V 1.335nS 2.895V 2.694V 3.783V 1.355nS 2.960V 2.746V 3.832V 1.358nS 2.967V 2.751V 3.837V 1.413nS 3.122V 2.872V 3.939V 1.415nS 3.129V 2.876V 3.944V 1.423nS 3.148V 2.889V 3.954V 1.440nS 3.187V 2.919V 3.968V 1.443nS 3.193V 2.923V 3.971V 1.478nS 3.262V 2.969V 4.004V 1.495nS 3.292V 2.991V 4.022V 1.503nS 3.304V 2.998V 4.029V 1.508nS 3.312V 3.003V 4.033V 1.533nS 3.349V 3.026V 4.041V 1.540nS 3.359V 3.032V 4.045V 1.568nS 3.396V 3.056V 4.068V 1.573nS 3.403V 3.061V 4.071V 1.598nS 3.435V 3.080V 4.076V 1.605nS 3.445V 3.086V 4.078V 1.620nS 3.463V 3.096V 4.084V 1.663nS 3.512V 3.122V 4.110V 1.680nS 3.530V 3.132V 4.112V 1.710nS 3.560V 3.141V 4.117V 1.728nS 3.576V 3.149V 4.120V 1.735nS 3.582V 3.151V 4.122V 1.740nS 3.586V 3.152V 4.122V 1.760nS 3.599V 3.156V 4.126V 1.783nS 3.611V 3.158V 4.133V 1.803nS 3.618V 3.162V 4.140V 1.808nS 3.621V 3.162V 4.142V 1.818nS 3.624V 3.162V 4.145V 1.828nS 3.627V 3.162V 4.147V 1.835nS 3.630V 3.162V 4.148V 1.845nS 3.632V 3.162V 4.149V 1.855nS 3.634V 3.162V 4.149V 1.870nS 3.636V 3.162V 4.150V 1.872nS 3.636V 3.162V 4.150V 1.887nS 3.637V 3.162V 4.150V 1.902nS 3.638V 3.162V 4.150V 1.905nS 3.638V 3.162V 4.150V 1.920nS 3.638V 3.162V 4.150V 1.927nS 3.638V 3.162V 4.150V 1.935nS 3.638V 3.162V 4.150V 1.947nS 3.638V 3.162V 4.150V 1.960nS 3.638V 3.162V 4.150V 1.970nS 3.638V 3.162V 4.150V 1.980nS 3.638V 3.162V 4.150V 2.007nS 3.638V 3.162V 4.150V [Falling Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 3.661V 3.162V 4.150V 10.000pS 3.661V 3.162V 4.150V 12.500pS 3.661V 3.162V 4.150V 17.500pS 3.661V 3.162V 4.150V 22.500pS 3.661V 3.162V 4.150V 32.500pS 3.661V 3.162V 4.150V 42.500pS 3.660V 3.162V 4.150V 47.500pS 3.659V 3.162V 4.150V 50.000pS 3.659V 3.162V 4.150V 70.000pS 3.656V 3.162V 4.148V 117.500pS 3.653V 3.162V 4.119V 120.000pS 3.652V 3.162V 4.118V 125.000pS 3.650V 3.162V 4.116V 140.000pS 3.644V 3.162V 4.113V 160.000pS 3.639V 3.162V 4.112V 165.000pS 3.638V 3.162V 4.112V 175.000pS 3.636V 3.162V 4.112V 187.500pS 3.633V 3.161V 4.110V 220.000pS 3.620V 3.159V 4.086V 227.500pS 3.619V 3.158V 4.081V 240.000pS 3.617V 3.154V 4.077V 255.000pS 3.613V 3.148V 4.076V 270.000pS 3.608V 3.144V 4.075V 280.000pS 3.603V 3.142V 4.072V 282.500pS 3.602V 3.141V 4.070V 300.000pS 3.595V 3.137V 4.057V 315.000pS 3.582V 3.131V 4.045V 330.000pS 3.565V 3.127V 4.040V 350.000pS 3.531V 3.123V 4.034V 367.500pS 3.493V 3.120V 4.013V 392.500pS 3.423V 3.108V 3.964V 397.500pS 3.407V 3.106V 3.952V 417.500pS 3.333V 3.089V 3.893V 432.500pS 3.267V 3.071V 3.840V 435.000pS 3.256V 3.068V 3.831V 457.500pS 3.142V 3.031V 3.735V 465.000pS 3.099V 3.017V 3.698V 467.500pS 3.085V 3.011V 3.686V 472.500pS 3.053V 3.000V 3.660V 492.500pS 2.922V 2.948V 3.543V 495.000pS 2.905V 2.942V 3.526V 550.000pS 2.518V 2.737V 3.104V 592.500pS 2.252V 2.500V 2.766V 605.000pS 2.183V 2.420V 2.678V 620.000pS 2.105V 2.322V 2.576V 630.000pS 2.054V 2.258V 2.509V 690.000pS 1.744V 1.905V 2.132V 742.500pS 1.461V 1.633V 1.792V 810.000pS 1.102V 1.301V 1.344V 827.500pS 1.014V 1.214V 1.232V 847.500pS 916.932mV 1.118V 1.109V 892.500pS 720.143mV 908.184mV 853.814mV 900.000pS 690.031mV 874.686mV 814.681mV 935.000pS 559.872mV 722.426mV 637.955mV 937.500pS 551.346mV 712.072mV 626.461mV 982.500pS 423.235mV 536.191mV 450.021mV 1.005nS 372.897mV 456.680mV 381.286mV 1.030nS 323.927mV 377.302mV 320.155mV 1.042nS 300.609mV 341.977mV 293.999mV 1.090nS 216.256mV 230.827mV 207.320mV 1.117nS 170.835mV 179.870mV 169.100mV 1.120nS 166.779mV 175.506mV 165.653mV 1.152nS 117.810mV 125.666mV 122.770mV 1.167nS 97.634mV 105.161mV 107.056mV 1.172nS 91.653mV 98.766mV 100.568mV 1.212nS 51.808mV 57.961mV 59.611mV 1.217nS 47.854mV 53.900mV 53.629mV 1.225nS 42.683mV 48.013mV 46.229mV 1.252nS 25.346mV 28.726mV 36.091mV 1.255nS 24.231mV 27.305mV 35.381mV 1.262nS 21.392mV 23.651mV 31.529mV 1.312nS 2.230mV 3.045mV 2.028mV 1.315nS 1.724mV 2.538mV 1.622mV 1.317nS 1.419mV 2.233mV 1.318mV 1.330nS 304.157uV 812.056uV 608.274uV 1.332nS 202.771uV 507.535uV 506.895uV 1.340nS 101.386uV 0.000V 506.895uV 1.358nS 0.000V -812.056uV 405.516uV 1.360nS 0.000V -812.056uV 405.516uV 1.365nS 0.000V -812.056uV 304.137uV 1.373nS 0.000V -507.535uV 202.758uV 1.378nS 0.000V -406.028uV 202.758uV 1.393nS 0.000V -101.507uV 0.000V 1.395nS 0.000V 0.000V 0.000V 1.400nS 0.000V 0.000V 0.000V 1.410nS 0.000V 0.000V 0.000V 1.413nS 0.000V 0.000V 0.000V 1.420nS 0.000V 0.000V 0.000V 1.425nS 0.000V 0.000V 0.000V 1.428nS 0.000V 0.000V 0.000V 1.435nS 0.000V 0.000V 0.000V 1.443nS 0.000V 0.000V 0.000V 1.450nS 0.000V 0.000V 0.000V 1.455nS 0.000V 0.000V 0.000V 1.463nS 0.000V 0.000V 0.000V 1.465nS 0.000V 0.000V 0.000V 1.473nS 0.000V 0.000V 0.000V 1.475nS 0.000V 0.000V 0.000V 1.478nS 0.000V 0.000V 0.000V 1.498nS 0.000V 0.000V 0.000V [Rising Waveform] R_fixture = 50.000 V_fixture = 5.000 V_fixture_min = 4.500 V_fixture_max = 5.500 | | time V(typ) V(min) V(max) | 0.000S 777.500mV 810.700mV 768.200mV 5.000pS 777.500mV 810.700mV 768.200mV 7.500pS 777.600mV 810.700mV 768.200mV 15.000pS 777.800mV 810.700mV 768.200mV 22.500pS 778.300mV 810.700mV 768.300mV 25.000pS 778.500mV 810.700mV 768.300mV 32.500pS 779.100mV 810.700mV 768.500mV 42.500pS 780.300mV 810.700mV 770.200mV 45.000pS 780.700mV 810.700mV 771.200mV 47.500pS 781.200mV 810.700mV 772.500mV 55.000pS 783.100mV 810.900mV 778.000mV 80.000pS 792.200mV 812.700mV 801.200mV 82.500pS 793.100mV 813.100mV 802.500mV 90.000pS 795.500mV 815.000mV 805.000mV 102.500pS 799.300mV 819.700mV 806.500mV 112.500pS 803.300mV 824.200mV 807.500mV 122.500pS 807.500mV 828.100mV 814.900mV 132.500pS 812.200mV 831.700mV 829.200mV 150.000pS 822.600mV 842.000mV 854.400mV 167.500pS 836.100mV 857.600mV 887.700mV 170.000pS 838.400mV 860.300mV 893.300mV 195.000pS 867.200mV 895.600mV 964.300mV 215.000pS 900.100mV 933.100mV 1.030V 222.500pS 914.800mV 949.400mV 1.059V 240.000pS 952.900mV 993.100mV 1.130V 262.500pS 1.012V 1.058V 1.233V 292.500pS 1.111V 1.159V 1.377V 300.000pS 1.138V 1.188V 1.415V 302.500pS 1.147V 1.198V 1.428V 327.500pS 1.244V 1.302V 1.560V 332.500pS 1.264V 1.323V 1.586V 415.000pS 1.630V 1.692V 2.033V 435.000pS 1.717V 1.781V 2.140V 552.500pS 2.244V 2.287V 2.771V 555.000pS 2.255V 2.297V 2.784V 615.000pS 2.529V 2.536V 3.093V 632.500pS 2.605V 2.604V 3.171V 660.000pS 2.718V 2.702V 3.282V 685.000pS 2.814V 2.785V 3.369V 742.500pS 2.990V 2.941V 3.547V 745.000pS 2.997V 2.947V 3.555V 827.500pS 3.192V 3.130V 3.825V 832.500pS 3.204V 3.142V 3.843V 845.000pS 3.234V 3.170V 3.888V 872.500pS 3.301V 3.233V 3.991V 955.000pS 3.521V 3.436V 4.320V 957.500pS 3.528V 3.442V 4.330V 962.500pS 3.543V 3.455V 4.351V 1.030nS 3.779V 3.638V 4.643V 1.072nS 3.943V 3.757V 4.823V 1.105nS 4.066V 3.845V 4.954V 1.150nS 4.228V 3.962V 5.105V 1.195nS 4.371V 4.083V 5.233V 1.202nS 4.393V 4.103V 5.252V 1.217nS 4.437V 4.141V 5.287V 1.225nS 4.458V 4.160V 5.302V 1.237nS 4.490V 4.190V 5.328V 1.260nS 4.546V 4.238V 5.364V 1.267nS 4.564V 4.253V 5.375V 1.290nS 4.611V 4.293V 5.409V 1.305nS 4.639V 4.316V 5.426V 1.322nS 4.671V 4.339V 5.450V 1.325nS 4.675V 4.342V 5.452V 1.355nS 4.721V 4.374V 5.467V 1.363nS 4.731V 4.382V 5.474V 1.388nS 4.763V 4.404V 5.497V 1.395nS 4.772V 4.409V 5.499V 1.408nS 4.787V 4.416V 5.500V 1.410nS 4.790V 4.417V 5.500V 1.425nS 4.806V 4.425V 5.500V 1.433nS 4.813V 4.429V 5.500V 1.438nS 4.818V 4.432V 5.500V 1.450nS 4.830V 4.438V 5.500V 1.480nS 4.857V 4.452V 5.500V 1.560nS 4.927V 4.483V 5.500V 1.573nS 4.935V 4.488V 5.500V 1.585nS 4.945V 4.492V 5.500V 1.603nS 4.957V 4.496V 5.500V 1.613nS 4.963V 4.498V 5.500V 1.615nS 4.965V 4.498V 5.500V 1.625nS 4.970V 4.499V 5.500V 1.645nS 4.981V 4.501V 5.500V 1.668nS 4.991V 4.500V 5.500V 1.675nS 4.993V 4.500V 5.500V 1.680nS 4.994V 4.500V 5.500V 1.690nS 4.997V 4.500V 5.500V 1.698nS 4.998V 4.500V 5.500V 1.700nS 4.999V 4.500V 5.500V 1.710nS 5.000V 4.500V 5.500V 1.723nS 5.001V 4.500V 5.500V 1.730nS 5.001V 4.500V 5.500V 1.740nS 5.001V 4.500V 5.500V 1.743nS 5.001V 4.500V 5.500V 1.760nS 5.000V 4.500V 5.500V 1.770nS 5.000V 4.500V 5.500V 1.780nS 5.000V 4.500V 5.500V 1.788nS 5.000V 4.500V 5.500V 1.795nS 5.000V 4.500V 5.500V 1.808nS 5.000V 4.500V 5.500V 1.843nS 5.000V 4.500V 5.500V [Falling Waveform] R_fixture = 50.000 V_fixture = 5.000 V_fixture_min = 4.500 V_fixture_max = 5.500 | | time V(typ) V(min) V(max) | 0.000S 5.000V 4.500V 5.500V 17.500pS 5.000V 4.500V 5.500V 30.000pS 5.000V 4.500V 5.499V 35.000pS 5.000V 4.500V 5.499V 37.500pS 5.000V 4.500V 5.499V 42.500pS 5.000V 4.500V 5.498V 55.000pS 5.000V 4.500V 5.496V 62.500pS 5.000V 4.500V 5.494V 72.500pS 5.000V 4.500V 5.491V 97.500pS 4.999V 4.500V 5.476V 100.000pS 4.999V 4.500V 5.475V 107.500pS 4.998V 4.500V 5.471V 110.000pS 4.997V 4.500V 5.470V 112.500pS 4.996V 4.500V 5.469V 115.000pS 4.996V 4.500V 5.468V 122.500pS 4.992V 4.500V 5.466V 140.000pS 4.985V 4.499V 5.463V 175.000pS 4.973V 4.487V 5.460V 180.000pS 4.970V 4.485V 5.458V 190.000pS 4.966V 4.483V 5.451V 212.500pS 4.962V 4.478V 5.437V 245.000pS 4.956V 4.465V 5.431V 247.500pS 4.956V 4.464V 5.431V 260.000pS 4.951V 4.463V 5.426V 292.500pS 4.938V 4.456V 5.402V 297.500pS 4.935V 4.454V 5.400V 305.000pS 4.929V 4.453V 5.397V 310.000pS 4.925V 4.452V 5.396V 320.000pS 4.918V 4.451V 5.395V 335.000pS 4.904V 4.450V 5.394V 342.500pS 4.897V 4.450V 5.393V 350.000pS 4.890V 4.449V 5.390V 355.000pS 4.885V 4.449V 5.386V 390.000pS 4.846V 4.444V 5.353V 397.500pS 4.838V 4.441V 5.343V 407.500pS 4.826V 4.435V 5.330V 470.000pS 4.765V 4.393V 5.236V 522.500pS 4.670V 4.355V 5.157V 530.000pS 4.649V 4.350V 5.146V 532.500pS 4.643V 4.348V 5.141V 535.000pS 4.635V 4.347V 5.138V 545.000pS 4.603V 4.341V 5.121V 570.000pS 4.501V 4.321V 5.069V 577.500pS 4.462V 4.314V 5.050V 587.500pS 4.406V 4.302V 5.021V 592.500pS 4.374V 4.295V 5.006V 627.500pS 4.135V 4.233V 4.863V 630.000pS 4.115V 4.227V 4.850V 640.000pS 4.034V 4.200V 4.794V 672.500pS 3.748V 4.085V 4.563V 685.000pS 3.628V 4.026V 4.454V 695.000pS 3.524V 3.973V 4.359V 715.000pS 3.320V 3.851V 4.151V 772.500pS 2.777V 3.412V 3.479V 775.000pS 2.756V 3.391V 3.449V 795.000pS 2.591V 3.214V 3.215V 802.500pS 2.532V 3.146V 3.129V 820.000pS 2.403V 2.984V 2.941V 822.500pS 2.385V 2.960V 2.916V 860.000pS 2.139V 2.620V 2.568V 862.500pS 2.125V 2.597V 2.547V 890.000pS 1.968V 2.370V 2.325V 910.000pS 1.859V 2.219V 2.171V 915.000pS 1.834V 2.184V 2.134V 940.000pS 1.713V 2.018V 1.956V 957.500pS 1.636V 1.910V 1.846V 972.500pS 1.578V 1.824V 1.755V 985.000pS 1.531V 1.757V 1.683V 1.012nS 1.436V 1.618V 1.545V 1.042nS 1.345V 1.488V 1.417V 1.047nS 1.330V 1.468V 1.398V 1.062nS 1.288V 1.412V 1.342V 1.105nS 1.182V 1.274V 1.208V 1.165nS 1.046V 1.108V 1.043V 1.175nS 1.025V 1.083V 1.019V 1.207nS 965.400mV 1.009V 949.600mV 1.227nS 934.700mV 971.400mV 915.000mV 1.250nS 904.200mV 935.900mV 887.900mV 1.252nS 900.900mV 932.100mV 885.200mV 1.270nS 879.600mV 908.400mV 862.500mV 1.295nS 852.300mV 880.400mV 841.500mV 1.312nS 834.300mV 863.100mV 822.000mV 1.348nS 805.100mV 837.500mV 802.600mV 1.350nS 803.400mV 836.300mV 800.800mV 1.378nS 791.000mV 825.600mV 780.600mV 1.408nS 779.600mV 814.500mV 769.700mV 1.413nS 778.500mV 813.600mV 769.000mV 1.418nS 777.600mV 813.000mV 768.500mV 1.420nS 777.300mV 812.700mV 768.400mV 1.430nS 776.500mV 811.800mV 768.300mV 1.433nS 776.500mV 811.700mV 768.200mV 1.440nS 776.600mV 811.200mV 768.200mV 1.443nS 776.800mV 811.100mV 768.200mV 1.450nS 777.100mV 810.900mV 768.200mV 1.458nS 777.300mV 810.800mV 768.200mV 1.460nS 777.300mV 810.800mV 768.200mV 1.470nS 777.500mV 810.700mV 768.200mV 1.473nS 777.500mV 810.700mV 768.200mV 1.478nS 777.500mV 810.700mV 768.200mV 1.493nS 777.500mV 810.700mV 768.200mV [Ramp] dV/dt_r 2.166E+00/7.397E-10 1.869E+00/7.539E-10 2.456E+00/7.019E-10 dV/dt_f 2.533E+00/3.362E-10 2.214E+00/2.992E-10 2.839E+00/3.059E-10 R_load = 50 | | [End]