element component template murs360t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 23, 00 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurs360t3=( is=3e-07,rs=0.0493239,n=2.24332,eg=0.5, xti=0.5,bv=600,ibv=1e-05,cjo=1.36534e-10, vj=0.781554,m=0.743776,fc=0.5,tt=5.54918e-08, kf=0,af=1) spd.d p n =model=ddmurs360t3 }