element component template murs340t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murs340t3 # Model generated on October 12, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurs340t3=( is=6.54096e-09,rs=0.0788152,n=1.7326,eg=1.29406, xti=0.05,bv=400,ibv=1e-05,cjo=1.09423e-10, vj=1.5,m=0.819927,fc=0.5,tt=1.06544e-07, kf=0,af=1) spd.d p n =model=ddmurs340t3 } }