************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmurs340t3 d +IS=6.54096e-09 RS=0.0788152 N=1.7326 EG=1.29406 +XTI=0.05 BV=400 IBV=1e-05 CJO=1.09423e-10 +VJ=1.5 M=0.819927 FC=0.5 TT=1.06544e-07 +KF=0 AF=1 * Model generated on October 12, 2003 * Model format: PSpice