************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 3, 03 * MODEL FORMAT: SPICE3 .MODEL murs320t3 d +IS=4.07615e-09 RS=0.0126436 N=1.45847 EG=1.03736 +XTI=5e-09 BV=200 IBV=8e-07 CJO=1.46059e-10 +VJ=0.571099 M=0.377134 FC=0.5 TT=3.89528e-08 +KF=0 AF=1