************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmurs220t3 d +IS=3.32003e-08 RS=0.026498 N=1.77222 EG=1.11143 +XTI=4 BV=200 IBV=0.000002 CJO=9.99294e-11 +VJ=0.4 M=0.619411 FC=0.5 TT=4.43935e-08 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: PSpice