element component template murs220 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 8, 07 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurs220=( is=2.17593e-08,rs=0.03117,n=1.74515,eg=1.15938, xti=0.5,bv=200,ibv=0.0001,cjo=6.78665e-11, vj=0.711301,m=0.573521,fc=0.5,tt=3.24606e-08, kf=0,af=1) spd.d p n =model=ddmurs220 }