************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 3, 03 * MODEL FORMAT: SPICE2 .MODEL Dmurs160t3 d +IS=1.13458e-06 RS=0.0573033 N=2.63631 EG=1.23894 +XTI=5e-15 BV=600 IBV=4e-07 CJO=2.54776e-11 +VJ=0.558015 M=0.9 FC=0.5 TT=7.79055e-08 +KF=0 AF=1