************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 13, 98 * MODEL FORMAT: SPICE2 .MODEL Dmurs120t3 d +IS=5.10018e-09 RS=0.0249259 N=1.52972 EG=0.866621 +XTI=0.5 BV=1000 IBV=0.0001 CJO=8.83554e-11 +VJ=0.4 M=0.585919 FC=0.5 TT=3.9436e-08 +KF=0 AF=1