element component template murs110t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murs110t3 # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurs110t3=( is=1e-15,rs=0.0572964,n=0.790242,eg=1.04345, xti=0.5,bv=100,ibv=0.000002,cjo=1.06518e-10, vj=0.4,m=0.626202,fc=0.5,tt=4.43935e-08, kf=0,af=1) spd.d p n =model=ddmurs110t3 }